Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

MAX6045B

Obsolete

Precision, Low-Power, Low-Dropout, SOT23-3 Voltage References

Viewing:

Overview

  • 0.2% (max) Initial Accuracy
  • 15ppm/°C (max) Temperature Coefficient
  • 35µA (max) Quiescent Supply Current
  • 0.8µA/V Supply Current Variation with VIN
  • ±500µA Output Source and Sink Current
  • 100mV Dropout at 500µA Load Current
  • 0.12µV/µA Load Regulation
  • 8µV/V Line Regulation
  • Stable with CLOAD = 0 to 2.2nF
MAX6045B
Precision, Low-Power, Low-Dropout, SOT23-3 Voltage References
MAX6012, MAX6012A, MAX6012B, MAX6021, MAX6021A, MAX6021B, MAX6025, MAX6025A, MAX6025B, MAX6030, MAX6041, MAX6041A, MAX6041B, MAX6045, MAX6045A, MAX6045B, MAX6050, MAX6050A, MAX6050B: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX6045B yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed