Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceMAX6043
PRODUCTIONPrecision High-Voltage Reference in SOT23
- Part Models
- 18
- 1ku List Price
- Starting From $0.90
Overview
- +2.5V, +3.3V, +4.096V, +5.0V, or +10V Output Voltages
- Excellent Temperature Stability: 15ppm/°C (max)
- Tight Initial Accuracy: 0.05% (max)
- Tiny SOT23 Package
- Wide +4.5V to +40V Supply Voltage Range
- Low Noise: 4µVP-P (typ at 2.5V Output)
- Short-Circuit Protected
- Wide Operating Temperature Range -40°C to +125°C
- Stable with Capacitive Loads from 0 to 100µF
- No External Capacitors Required for Stability
The MAX6043 precision voltage reference provides accurate preset +2.5V, +3.3V, +4.096V, +5.0V, and +10V reference voltages from up to +40V input voltages. The MAX6043 features a proprietary temperature coefficient curvature-correction circuit and laser-trimmed thin-film resistors that result in a very low temperature coefficient of 15ppm/°C (max) and excellent initial accuracy of 0.05% (max). Low temperature drift and low noise make the MAX6043 ideal for use with high-resolution A/D or D/A converters.
The MAX6043 draws 320µA of supply current and sources 10mA or sinks 0.6mA of load current. The MAX6043 uses bandgap technology for low-noise performance and excellent accuracy. The MAX6043 does not require an output bypass capacitor for stability, and is stable with capacitive loads up to 100µF. Eliminating the output bypass capacitor saves valuable board area in space-critical applications. The supply-independent, low supply current makes the MAX6043 ideal for battery-operated, high-performance systems.
The MAX6043 is available in a 6-pin SOT23 package and operates over the automotive (-40°C to +125°C) temperature range.
Applications
- Analog-to-Digital Converters
- Digital Voltmeters
- Digital-to-Analog Converters
- Threshold Detectors
- Voltage Regulators
Documentation
Data Sheet 1
Design Note 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX6043BAUT10+ | SOT_23 | ||
| MAX6043BAUT10+T | SOT_23 | ||
| MAX6043BAUT25+ | SOT_23 | ||
| MAX6043BAUT25+T | SOT_23 | ||
| MAX6043BAUT33+ | SOT_23 | ||
| MAX6043BAUT33+T | SOT_23 | ||
| MAX6043BAUT50+ | SOT_23 | ||
| MAX6043BAUT50+T | SOT_23 | ||
| MAX6043CAUT10+ | SOT_23 | ||
| MAX6043CAUT10+T | SOT_23 | ||
| MAX6043CAUT25+ | SOT_23 | ||
| MAX6043CAUT25+T | SOT_23 | ||
| MAX6043CAUT33+ | SOT_23 | ||
| MAX6043CAUT33+T | SOT_23 | ||
| MAX6043CAUT41+ | SOT_23 | ||
| MAX6043CAUT41+T | SOT_23 | ||
| MAX6043CAUT50+ | SOT_23 | ||
| MAX6043CAUT50+T | SOT_23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX6043BAUT10+T | PRODUCTION | |
| MAX6043BAUT25+ | PRODUCTION | |
| MAX6043BAUT25+T | PRODUCTION | |
| MAX6043BAUT33+ | PRODUCTION | |
| MAX6043BAUT33+T | PRODUCTION | |
| MAX6043BAUT50+ | PRODUCTION | |
| MAX6043BAUT50+T | PRODUCTION | |
| MAX6043CAUT10+T | PRODUCTION | |
| MAX6043CAUT25+ | PRODUCTION | |
| MAX6043CAUT25+T | PRODUCTION | |
| MAX6043CAUT33+ | PRODUCTION | |
| MAX6043CAUT33+T | PRODUCTION | |
| MAX6043CAUT50+ | PRODUCTION | |
| MAX6043CAUT50+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on MAX6043 yet. Have something to say?
Start a Discussion on EngineerZone®