Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceMAX6037C
ObsoleteLow-Power, Fixed and Adjustable Reference with Shutdown in SOT23
Industry's Lowest Drift, Adjustable-Output Voltage Reference
Overview
- Adjustable VOUT: 1.184V to 5V
- Fixed Outputs: 1.25V, 2.048V, 2.5V, 3.0V, 3.3V, and 4.096V
- Shutdown Current < 500nA (max)
- 25ppm/°C (max) Temperature Coefficient (A Grade)
- ±0.2% (max) Initial Accuracy (A Grade)
- Low 100mV (max) Dropout Voltage at 1mA Load Current
- 2.5V to 5.5V Input Voltage Range
- 5mA Sink and Source Current Capability
- Available in 5-Pin SOT23 Package
- Operates Over the Automotive Temperature Range: -40°C to +125°C
The MAX6037 family of low-dropout, micropower voltage references offer fixed and adjustable output voltage options ranging from 1.184V to 5V. Connect an external resistive-divider on the MAX6037_ADJ to adjust the output voltage from 1.184V to 5V. The other devices in the MAX6037 family feature fixed output voltages of 1.25V, 2.048V, 2.5V, 3.0V, 3.3V, and 4.096V. The MAX6037 offers shutdown functionality with an active-low shutdown (500nA, max).
These series-mode voltage references operate from a 2.5V to 5.5V supply and consume 275µA (max) quiescent current. The output is stable driving loads from 0.02µF to 1µF and can source and sink 5mA of load current. The MAX6037 offers a low temperature coefficient of 25ppm/°C and initial accuracy of ±0.2% (max). The low dropout voltage (100mV, max at 1mA) and supply-independent, low supply current make the MAX6037 ideal for battery-powered applications.
The MAX6037 is available in the miniature 5-pin SOT23 package and is specified over the -40°C to +125°C automotive temperature range.
Applications
- Medical Equipment
- Portable Equipment
- Precision Regulators
- Wireless Local Area Networks (WLANs)
Documentation
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Voltage References 3 | ||
| MAX6160 | PRODUCTION | SOT23, Low-Cost, Low-Dropout, 3-Terminal Voltage References |
| MAX6025 | PRODUCTION | Precision, Low-Power, Low-Dropout, SOT23-3 Voltage References |
| MAX6066 | PRODUCTION | Precision, Micropower, Low-Dropout, High-Output-Current, SOT23 Voltage References |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- MAX6037
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Latest Discussions
No discussions on MAX6037C yet. Have something to say?
Start a Discussion on EngineerZone®