MAX603
MAX603
PRODUCTION5V/3.3V or Adjustable, Low-Dropout, Low-IQ, 500mA Linear Regulators
Industry's Smallest 500mA LDO in SO-8 Footprint Handles Up to 1.8W Power Dissipation
- Part Models
- 6
- 1ku List Price
- Starting From $3.55
Viewing:
Overview
- 500mA Output Current, with Foldback Current Limiting
- High-Power (1.8W) 8-Pin SO Package
- Dual Mode Operation: Fixed or Adjustable Output from 1.25V to 11V
- Large Input Range (2.7V to 11.5V)
- Internal 500mA P-Channel Pass Transistor
- 15µA Typical Quiescent Current
- 2µA (Max) Shutdown Mode
- Thermal Overload Protection
- Reverse-Current Protection
The MAX603/MAX604 low-dropout, low quiescent current, linear regulators supply 5V, 3.3V, or an adjustable output for currents up to 500mA. They are available in a 1.8W SO package. Typical dropouts are 320mV at 5V and 500mA, or 240mV at 3.3V and 200mA. Quiescent currents are 15µA typ and 35µA max. Shutdown turns off all circuitry and puts the regulator in a 2µA off mode. A unique protection scheme limits reverse currents when the input voltage falls below the output. Other features include foldback current limiting and thermal overload protection.
The output is preset at 3.3V for the MAX604 and 5V for the MAX603. In addition, both devices employ Dual Mode operation, allowing user-adjustable outputs from 1.25V to 11V using external resistors. The input voltage supply range is 2.7V to 11.5V.
The MAX603/MAX604 feature a 500mA P-channel MOSFET pass transistor. This transistor allows the devices to draw less than 35µA over temperature, independent of the output current. The supply current remains low because the P-channel MOSFET pass transistor draws no base currents (unlike the PNP transistors of conventional bipolar linear regulators). Also, when the input-to-output voltage differential becomes small, the internal P-channel MOSFET does not suffer from excessive base current losses that occur with saturated PNP transistors.
Applications
- 1.25V to 11V Adjustable Regulators
- 5V and 3.3V Regulators
- Automotive Electronics
- Pagers and Cell Phones
- Portable Instrumentation
- Solar-Powered Instruments
Documentation
Data Sheet 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX603CPA+ | PDIP | ||
| MAX603CSA+ | 8-Lead SOIC (3.9mm x 4.9mm x 1.55mm) | ||
| MAX603CSA+T | 8-Lead SOIC (3.9mm x 4.9mm x 1.55mm) | ||
| MAX603EPA+ | PDIP | ||
| MAX603ESA+ | 8-Lead SOIC (3.9mm x 4.9mm x 1.55mm) | ||
| MAX603ESA+T | 8-Lead SOIC (3.9mm x 4.9mm x 1.55mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX603CSA+T | PRODUCTION | |
| MAX603ESA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX603 yet. Have something to say?
Start a Discussion on EngineerZone®