Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

MAX6018B

Precision, Micropower, 1.8V Supply, Low-Dropout, SOT23 Voltage Reference

Viewing:

Overview

  • Ultra-Low Supply Current: 5µA (max)
  • 1.6V Output from 1.8V Input
  • Ultra-Small, 3-Pin SOT23 Package
  • Initial Accuracy: ±0.2% (max)
  • Low Temperature Drift: 50ppm/°C (max)
  • 200mV Dropout Voltage
  • Load Regulation (1mA Source): 700µV/mA (max)
  • Line Regulation (VOUT + 200mV) to 5.5V: 250µV/V (max)
  • Four Output Voltage Options: 1.2V, 1.6V, 1.8V, 2.048V
  • MAX6018B
    Precision, Micropower, 1.8V Supply, Low-Dropout, SOT23 Voltage Reference
    MAX6018: Typical Application Circuit
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Latest Discussions

    No discussions on MAX6018B yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed