Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceMAX6010
PRODUCTIONPrecision, Micropower, 3V Series Voltage Reference in SOT23
Low-Power, Low-Noise, 3V Series Reference with High PSRR -60dB at 2kHz
- Part Models
- 4
- 1ku List Price
- Starting From $0.54
Overview
- Ultra-Low Supply Current: 5µA (max)
- 3V Output from 3.2V Input
- Small, 3-Pin SOT23 Package
- Initial Accuracy: ±0.2% (max)
- Low Temperature Drift: 50ppm/°C (max)
- 200mV Dropout Voltage
- Load Regulation (7mA Source): 200µV/mA (max)
- Line Regulation 3.2V to 5.5V: 350µV/V (max)
The MAX6010 is a precision, low-noise, low-dropout, micropower voltage reference in a SOT23 package. This three-terminal voltage reference operates with an input voltage from 3.2V to 5.5V, and outputs 3V.
The MAX6010 voltage reference consumes less than 5µA (max) of supply current and can source up to 7mA and sink up to 1mA of load current when the input is 5V. Unlike conventional shunt-mode (two-terminal) references that waste supply current and require an external resistor, the MAX6010 offers a supply current that is virtually independent of supply voltage (with only 0.05µA/V variation with supply voltage) and does not require an external resistor. The MAX6010 has initial accuracies of 0.2% (A grade) and 0.4% (B grade) and a temperature drift of 50ppm/°C (max). The low-dropout voltage and the ultra-low supply current over the full voltage range make this device ideal for portable and battery-operated applications. The MAX6010 is available in a small, 3-pin SOT23 package.
Applications
- Battery-Operated Equipment
- Data-Acquisition Systems
- Industrial and Process-Control Systems
- Lens Image Stabilization
- Portable Equipment
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX6010AEUR+ | 3-SOT_23-N/A | ||
| MAX6010AEUR+T | 3-SOT_23-N/A | ||
| MAX6010BEUR+ | 3-SOT_23-N/A | ||
| MAX6010BEUR+T | 3-SOT_23-N/A |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 27, 2023 - 2361N1 WAFER FAB |
||
| MAX6010AEUR+ | PRODUCTION | |
| MAX6010AEUR+T | PRODUCTION | |
| MAX6010BEUR+ | PRODUCTION | |
| MAX6010BEUR+T | PRODUCTION | |
|
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
| MAX6010AEUR+ | PRODUCTION | |
| MAX6010AEUR+T | PRODUCTION | |
| MAX6010BEUR+ | PRODUCTION | |
| MAX6010BEUR+T | PRODUCTION | |
|
Jun 29, 2018 - 1703N ASSEMBLY |
||
| MAX6010BEUR+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Voltage References 1 | ||
| MAX6018 | PRODUCTION | Precision, Micropower, 1.8V Supply, Low-Dropout, SOT23 Voltage Reference |
Latest Discussions
No discussions on MAX6010 yet. Have something to say?
Start a Discussion on EngineerZone®