Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceMAX6003
PRODUCTIONLow-Cost, Low-Power, Low-Dropout, SOT23-3 Voltage References
- Part Models
- 2
- 1ku List Price
- Starting From $1.04
Overview
- 1% max Initial Accuracy
- 100ppm/°C max Temperature Coefficient
- 45µA max Quiescent Supply Current
- 0.8µA/V Supply Current Variation with VIN
- ±400µA Output Source and Sink Current
- 100mV Dropout at 400µA Load Current
- 0.12µV/µA Load Regulation
- 8µV/V Line Regulation
- Stable with CLOAD = 0 to 2.2nF
The MAX6001-MAX6005 family of SOT23, low-cost series voltage references meets the cost advantage of shunt references and offers the power-saving advantage of series references, which traditionally cost more. Unlike conventional shunt-mode (two-terminal) references that must be biased at the load current and require an external resistor, these devices eliminate the need for an external resistor and offer a supply current that is virtually independent of the supply voltage.
These micropower, low-dropout, low-cost devices are ideal for high-volume, cost-sensitive 3V and 5V battery- operated systems with wide variations in supply voltage that require very low power dissipation. Additionally, these devices are internally compensated and do not require an external compensation capacitor, saving valuable board area in space-critical applications.
Applications
- Cell Phones
- Hard Disk Drive
- Notebook Computers
- Pagers
- PDAs, GPSs, DMMs
- Portable Battery-Powered Equipment
Documentation
Data Sheet 1
Technical Articles 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX6003EUR+ | SOT_23 | ||
| MAX6003EUR+T | SOT_23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
| MAX6003EUR+ | PRODUCTION | |
| MAX6003EUR+T | PRODUCTION | |
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX6003EUR+T | PRODUCTION | |
|
Jun 29, 2018 - 1703N ASSEMBLY |
||
| MAX6003EUR+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on MAX6003 yet. Have something to say?
Start a Discussion on EngineerZone®