MAX5977B
PRODUCTION1V to 16V, Single-Channel, Hot-Swap Controllers with Precision Current-Sensing Output
1V to 16V, Hot-Swap Controller with Precision Current-Sense Output
- Part Models
- 2
- 1ku List Price
- Starting From $3.10
Overview
- 1% Accurate Current-Sense Amplifier Output
- Hot-Swap Monitors Operation from 1V to 16V
- Integrated Charge Pump Fully Enhances the External n-Channel FET (VGATE = VIN + 5V)
- VariableSpeed/BiLevel™ Fault Protection Provides Electronic Circuit-Breaker Function
- Output Latched Off After Fault Condition (MAX5977A)
- Autoretry After Fault Condition (MAX5977B)
- Power-Good Indicator
- Calibration Mode
- Small, 20-Pin, 4mm x 4mm, TQFN-EP Package
The MAX5977A/MAX5977B hot-swap controllers provide complete protection for systems with a 1V to 16V single-supply voltage.
During the initial insertion, the hot-swap controllers limit the inrush current from damaging the board or from shorting out the backplane. When the input voltage is above the undervoltage threshold and below the overvoltage threshold, a 5µA current source powered from the internal 5V charge pump drives the gate of an external n-channel MOSFET providing a slow turn-on response. An internal current-sense amplifier in the IC monitors the current across an external shunt resistor providing current sensing for wide input-sense voltage range. The devices provide two levels of overcurrent circuit-breaker protections: a fast-trip threshold for a fast turn-off and a lower slow-trip threshold for a delayed turn-off.
Exceeding either of the overcurrent circuit-breaker thresholds will force the device into fault mode where the external n-channel MOSFET is disabled. The MAX5977 is available in two versions which provide a latched off (MAX5977A) or autoretry (MAX5977B) output when the device is in fault mode.
A calibration mode allows further calibration of the integrated transconductance amplifier for production testing of the final design. The devices are offered in a 20-pin, 4mm x 4mm, TQFN-EP package and are fully specified from -40°C to +85°C.
Applications
- General Hot-Swap
- Network Switches and Routers
- Servers
- Storage Systems
Documentation
Data Sheet 1
Application Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX5977BETP+ | LFCSP | ||
| MAX5977BETP+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX5977BETP+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX5977B yet. Have something to say?
Start a Discussion on EngineerZone®