MAX5976A
PRODUCTION2.7V to 18V, 7A, Hot-Swap Solutions
Industry's First Fully Integrated, 7A, Hot-Swap Solutions
- Part Models
- 2
- 1ku List Price
- Starting From $3.52
Overview
- 2.7V to 18V Operating Voltage Range
- 24mΩ Internal Power MOSFET
- 7A Load Current Capability
- No Sense Resistor Required
- ±10% Circuit-Breaker Threshold Accuracy
- Adjustable Circuit-Breaker Current
- Variable Speed Circuit-Breaker Response
- Thermal Protection
- Power-Good and Fault Outputs
- Latch-Off or Automatic Retry Options
- Drive-Present Signal Input
- Active-Low and Active-High Enables
The MAX5976A/MAX5976B are integrated solutions for hot-swap applications requiring the safe insertion and removal of circuit line cards from a live backplane. The devices integrate a hot-swap controller, 24mΩ power MOSFET, and electronic circuit-breaker protection in a single package. The ICs are designed for protection of 2.7V to 18V supply voltages.
The devices provide inrush current control and short-circuit detection during startup. During normal operation, the devices provide circuit-breaker protection against overload and short-circuit conditions. The circuit-breaker function disconnects the power to the load if the load current exceeds the circuit-breaker limit. The devices are factory-calibrated to deliver accurate overcurrent protection with ±10% accuracy. During a fault condition, the MAX5976A enters an autoretry mode while the MAX5976B latches off. Both versions feature a resistor-adjustable variable speed circuit-breaker threshold and overtemperature protection. Additional features include power-good and fault indicator outputs.
The ICs are available in a 16-pin, 5mm x 5mm, TQFN-EP package and fully specified over the -40°C to +85°C operating temperature range.
Applications
- Disk Drive Power
- Industrial
- RAID Systems
- Server I/O Cards
- Storage Bridge Bay
Documentation
Data Sheet 1
Design Note 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX5976AETE+ | 16-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX5976AETE+T | 16-Lead TQFN (5mm x 5mm x 0.75mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- MAX5976A
- MAX5976B
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.