MAX5970
PRODUCTION0V to 16V, Dual Hot-Swap Controller with 10-Bit Current and Voltage Monitor and 4 LED Drivers
Industry's First Dual, Hot-Swap Controller Operates Down to 0V and Integrates a Voltage and Current Monitor
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
- Two Independent Hot-Swap Controllers Operate from 0V to +16V
- 10-Bit ADC Monitors Voltage and Current of Each Channel
- Circular Buffers Store 5ms of Current and Voltage Measurements
- Two Independent Internal Charge Pumps Generate n-Channel MOSFET Gate Drives
- Internal 500mA Gate Pulldown Current for Fast Shutdown
- VariableSpeed/BiLevel™ Circuit-Breaker Protection
- Independent Precision-Voltage Enable Inputs
- Alert Output Indicates Fault and Warning Conditions
- Independent Power-Good Outputs
- Independent Fault Outputs
- Four Open-Drain Outputs Sink 25mA to Directly Drive LEDs
- Programmable LED Flashing Function
- Autoretry or Latched Fault Management
- 400kHz I²C Interface
- Small 6mm x 6mm, 36-Pin TQFN-EP Package
The MAX5970 dual hot-swap controller provides complete protection for systems with two supply voltages from 0V to +16V. The MAX5970 includes four programmable LED outputs. The two hot-swap channels can be configured to operate as independent hot-swap controllers, or as a pair operating together so that both channels shut down if either channel experiences a fault.
The MAX5970 provides two programmable levels of overcurrent circuit-breaker protection: a fast-trip threshold for a fast turn-off, and a lower slow-trip threshold for a delayed turn-off. The maximum overcurrent circuit-breaker threshold range is set independently for each channel with a trilevel logic input IRNG_, or by programming though the I²C interface.
The MAX5970 is an advanced hot-swap controller that monitors voltage and current with an internal 10-bit ADC which is continuously multiplexed to convert the output voltage and current of both hot-swap channels at 10ksps. Each 10-bit sample is stored in an internal circular buffer so that 50 past samples of each signal can be read back through the I²C interface at any time or after a fault condition.
The device includes five user-programmable digital comparators per hot-swap channel to implement overcurrent warning and two levels of overvoltage/undervoltage detection. When any of the measured values violates the programmable limits, an external active-low ALERT output is asserted. In addition to the active-low ALERT signal, the MAX5970 can be programmed to deassert the power-good signal and/or turn off the external MOSFET.
The MAX5970 features four I/Os that can be independently configured as general-purpose inputs/outputs (GPIOs) or as open-drain LED drivers with programmable blinking. These four I/Os can be configured for any mix of LED driver or GPIO function.
The MAX5970 is available in a 36-pin thin QFN-EP package and operates over the -40°C to +85°C extended temperature range.
Applications
- Blade Servers
- Disk Drives/DASD/Storage Systems
- Single PCI Express® Hot-Plug Slot
- Soft-Switch for ASICs, FPGAs, and Microcontrollers with Independent Core and I/O Voltages
Documentation
Data Sheet 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX5970ETX+ | LFCSP | ||
| MAX5970ETX+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX5970ETX+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Software Development 1
Evaluation Kits
Latest Discussions
No discussions on MAX5970 yet. Have something to say?
Start a Discussion on EngineerZone®