MAX5908
PRODUCTIONLow-Voltage, Dual Hot-Swap Controllers/Power Sequencers
- Part Models
- 2
- 1ku List Price
- Starting From $7.26
Overview
- Safe Hot Swap for +1V to +13.2V Power
Supplies
Requires One Input > 2.7V - Low 25mV Default Current-Limit Threshold
- Inrush Current Regulated at Startup
- Circuit Breaker Function
- Adjustable Circuit Breaker/Current-Limit Threshold
- VariableSpeed/BiLevel Circuit-Breaker Response
- Auto-Retry or Latched Fault Management
- On/Off Sequence Programming
- Status Output Indicates Fault/Safe Condition
- Output Undervoltage and Overvoltage Monitoring and/or Protection
The MAX5904-MAX5909 dual hot-swap controllers provide complete protection for dual-supply systems. These devices hot swap two supplies ranging from +1V to +13.2V, provided one supply is at or above 2.7V, allowing the safe insertion and removal of circuit cards into live backplanes.
The discharged filter capacitors of the circuit card provide low impedance to the live backplane. High inrush currents from the backplane to the circuit card can burn up connectors and components, or momentarily collapse the backplane power supply leading to a system reset. The MAX5904 family of hot-swap controllers prevents such problems by gradually ramping up the output voltage and regulating the current to a preset limit when the board is plugged in, allowing the system to stabilize safely. After the startup cycle is completed, two on-chip comparators provide VariableSpeed/BiLevel™ protection against short-circuit and overcurrent faults, as well as immunity against system noise and load transients. In the event of a fault condition, the load is disconnected. The MAX5905/MAX5907/MAX5909 must be unlatched after a fault, and the MAX5904/MAX5906/MAX5908 automatically restart after a fault.
The MAX5904 family offers a variety of options to reduce component count and design time. All devices integrate an on-board charge pump to drive the gates of low-cost, external N-channel MOSFETs. The devices offer integrated features like startup current regulation and current glitch protection to eliminate external timing resistors and capacitors. The MAX5906-MAX5909 provide an open-drain status output, an adjustable startup timer, an adjustable current limit, an uncommitted comparator, and output undervoltage/overvoltage monitoring.
The MAX5904/MAX5905 are available in 8-pin SO packages. The MAX5906-MAX5909 are available in space-saving 16-pin QSOP packages.
Applications
- Base-Station Line Cards
- Hot Plug-In Daughter Cards
- Network Routers and Switches
- PCI Express® Applications
- Power-Supply Sequencing
- RAID
- Solid-State Circuit Breakers
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX5908UEE+ | QSOP | ||
| MAX5908UEE+T | QSOP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX5908 yet. Have something to say?
Start a Discussion on EngineerZone®