MAX5903
PRODUCTION+72V SOT23/TDFN Simple Swapper Hot-Swap Controllers
- Part Models
- 20
- 1ku List Price
- Starting From $3.37
Overview
- Wide +9V to +72V Operation
- Requires No External Sense Resistor
- Drives External p-Channel MOSFET
- Limits Inrush Current
- Circuit-Breaker Function
- Less than 2mA Quiescent Current
- ON/Active-Low OFF Input Permits Load Power-Supply Control and Sequencing
- Adjustable Undervoltage Lockout
- Power-Good Output with +72V Rating
- Latching or Automatic Retry Fault Management
- Thermal Shutdown Helps Protect the External MOSFET
- Available in Two Small Packages
- 6-Pin TDFN and SOT23
The MAX5902/MAX5903 are hot-swap controllers that allow a circuit card to be safely hot plugged into a live backplane without causing a glitch on the power-supply rail. These devices operate from +9V to +72V and provide the simplest hot-swap solution by eliminating all external components except the external p-channel MOSFET.
The MAX5902/MAX5903 limit the inrush current to the load and provide a circuit-breaker function for overcurrent protection. During startup the circuit-breaker function is disabled and the MAX5902/MAX5903 limit the inrush current by gradually turning on the external MOSFET. Once the external MOSFET is fully enhanced, the circuit-breaker function is enabled and the MAX5902/MAX5903 provide overcurrent protection by monitoring the voltage drop across the external MOSFET's on-resistance.
The MAX5902/MAX5903 include an undervoltage lockout (UVLO) function, ON/active-low OFF control input, and a power-good status output, active-low PGOOD (MAX5902) or PGOOD (MAX5903). A built-in thermal shutdown feature is also included to protect the external MOSFET in case of overheating.
The MAX5902/MAX5903 offer latched or autoretry fault management and are available with 300mV, 400mV or 500mV circuit-breaker thresholds. Both the MAX5902 and MAX5903 are available in small SOT23 and TDFN packages, and are specified for the extended -40°C to +85°C temperature range. For specific ordering information, see the Selector Guide at the end of the data sheet.
Applications
- Base-Station Line Cards
- Industrial Systems
- Network Hubs, Switches, Routers
- Network Hubs, Switches, Routers
- RAID
- Servers
Documentation
Data Sheet 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX5903AAETT+ | LFCSP | ||
| MAX5903AAETT+T | LFCSP | ||
| MAX5903AAEUT+ | SOT_23 | ||
| MAX5903AAEUT+T | SOT_23 | ||
| MAX5903ABEUT+ | SOT_23 | ||
| MAX5903ABEUT+T | SOT_23 | ||
| MAX5903ACETT+ | LFCSP | ||
| MAX5903ACETT+T | LFCSP | ||
| MAX5903ACEUT+ | SOT_23 | ||
| MAX5903ACEUT+T | SOT_23 | ||
| MAX5903LAEUT+ | SOT_23 | ||
| MAX5903LAEUT+T | SOT_23 | ||
| MAX5903LBEUT+ | SOT_23 | ||
| MAX5903LBEUT+T | SOT_23 | ||
| MAX5903LCEUT+ | SOT_23 | ||
| MAX5903LCEUT+T | SOT_23 | ||
| MAX5903NNETT+ | LFCSP | ||
| MAX5903NNETT+T | LFCSP | ||
| MAX5903NNEUT+ | SOT_23 | ||
| MAX5903NNEUT+T | SOT_23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 2, 2025 - 2505 PIN/ERRATA |
||
| MAX5903AAETT+ | PRODUCTION | |
| MAX5903ACETT+ | PRODUCTION | |
| MAX5903NNETT+ | PRODUCTION | |
|
Jul 28, 2023 - 2361H WAFER FAB |
||
| MAX5903AAETT+ | PRODUCTION | |
| MAX5903AAETT+T | PRODUCTION | |
| MAX5903AAEUT+ | PRODUCTION | |
| MAX5903AAEUT+T | PRODUCTION | |
| MAX5903ABEUT+ | PRODUCTION | |
| MAX5903ABEUT+T | PRODUCTION | |
| MAX5903ACETT+ | PRODUCTION | |
| MAX5903ACETT+T | PRODUCTION | |
| MAX5903ACEUT+ | PRODUCTION | |
| MAX5903ACEUT+T | PRODUCTION | |
| MAX5903LAEUT+ | PRODUCTION | |
| MAX5903LAEUT+T | PRODUCTION | |
| MAX5903NNETT+ | PRODUCTION | |
| MAX5903NNETT+T | PRODUCTION | |
| MAX5903NNEUT+ | PRODUCTION | |
| MAX5903NNEUT+T | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX5903AAETT+ | PRODUCTION | |
| MAX5903AAETT+T | PRODUCTION | |
| MAX5903ACETT+ | PRODUCTION | |
| MAX5903ACETT+T | PRODUCTION | |
| MAX5903NNETT+ | PRODUCTION | |
| MAX5903NNETT+T | PRODUCTION | |
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX5903AAEUT+ | PRODUCTION | |
| MAX5903AAEUT+T | PRODUCTION | |
| MAX5903ABEUT+ | PRODUCTION | |
| MAX5903ABEUT+T | PRODUCTION | |
| MAX5903ACEUT+T | PRODUCTION | |
| MAX5903LBEUT+T | PRODUCTION | |
| MAX5903LCEUT+T | PRODUCTION | |
| MAX5903NNEUT+ | PRODUCTION | |
| MAX5903NNEUT+T | PRODUCTION | |
|
Feb 18, 2024 - 2361Q WAFER FAB |
||
| MAX5903LBEUT+ | PRODUCTION | |
| MAX5903LBEUT+T | PRODUCTION | |
| MAX5903LCEUT+ | PRODUCTION | |
| MAX5903LCEUT+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX5903NNETT+ | PRODUCTION | |
| MAX5903NNETT+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
SPICE Model 2
Latest Discussions
No discussions on MAX5903 yet. Have something to say?
Start a Discussion on EngineerZone®