MAX5433
PRODUCTION32-Tap, Nonvolatile, I²C, Linear, Digital Potentiometers
32-Tap, Nonvolatile, I²C, Linear-Taper, Digital Potentiometers Perform the Function of a Mechanical Potentiometer, but Replace the Mechanics with a Simple 2-Wire Serial Interface
- Part Models
- 4
- 1ku List Price
- Starting From $1.11
Overview
- Tiny 3mm x 3mm 8-Pin TDFN and 6-Pin Thin SOT23 Packages
- Power-On Recall of Wiper Position from Nonvolatile Memory
- 35ppm/°C End-to-End Resistance Temperature Coefficient
- 5ppm/°C Ratiometric Temperature Coefficient
- 50kΩ/100kΩ Resistor Values
- Fast 400kbps I²C-Compatible Serial Interface
- 500nA (typ) Static Supply Current
- +2.7V to +5.25V Single-Supply Operation
- 32 Tap Positions
- ±0.15 LSB INL (typ), ±0.15 LSB DNL (typ)
The MAX5432–MAX5435 nonvolatile, linear-taper, digital potentiometers perform the function of a mechanical potentiometer, but replace the mechanics with a simple 2-wire serial interface. Each device performs the same function as a discrete potentiometer or a variable resistor and has 32 tap points.
The MAX5432–MAX5435 feature an internal, nonvolatile, electrically erasable programmable read-only memory (EEPROM) that returns the wiper to its previously stored position at power-up. The fast-mode I²C-compatible serial interface allows communication at data rates up to 400kbps, minimizing board space and reducing interconnection complexity. Each device is available with multiple factory-preset I²C addresses (see the Ordering Information/Selector Guide in the full data sheet).
Use the MAX5432–MAX5435 in applications requiring digitally controlled resistors. Two resistance values are available (50kΩ and 100kΩ) in a voltage-divider or variable resistor configuration. The nominal resistor temperature coefficient is 35ppm/°C end-to-end, and only 5ppm/°C ratiometric, making the devices ideal for applications requiring a low-temperature-coefficient variable resistor such as low-drift, programmable-gain amplifier circuit configurations.
The MAX5432/MAX5433 are available in a 3mm x 3mm 8-pin TDFN package and the MAX5434/MAX5435 are available in a 6-pin thin SOT23 package. The MAX5432–MAX5435 are specified over the extended (-40°C to +85°C) temperature range.
Applications
- Liquid-Crystal Display (LCD) Screen Adjustment
- Low-Drift Programmable-Gain Amplifiers
- Mechanical Potentiometer Replacements
- Volume Control
Documentation
Data Sheet 1
Reliability Data 1
Design Note 1
Technical Articles 1
Device Drivers 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX5433LETA+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX5433LETA+T | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX5433META+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX5433META+T | Thin Dual Flatpack No Leads, Exposed Pad |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 27, 2024 - 2400 ASSEMBLY |
||
| MAX5433LETA+ | PRODUCTION | |
| MAX5433LETA+T | PRODUCTION | |
| MAX5433META+ | PRODUCTION | |
| MAX5433META+T | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX5433LETA+ | PRODUCTION | |
| MAX5433LETA+T | PRODUCTION | |
| MAX5433META+ | PRODUCTION | |
| MAX5433META+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Evaluation Kits
Latest Discussions
No discussions on MAX5433 yet. Have something to say?
Start a Discussion on EngineerZone®