MAX5430
PRODUCTION±15V Digitally Programmable Precision Voltage-Dividers for PGAs
- Part Models
- 6
- 1ku List Price
- Starting From $3.01
Overview
The MAX5430/MAX5431 are digitally programmable high precision resistor arrays for PGAs. The MAX5430/MAX5431 operate from a single +15V supply or dual ±15V supplies, and consume only 35µA supply current. These devices are intended for programmable-gain amplifier (PGA) applications and consist of fixed resistor dividers, digitally controlled contacts with four precision, noninverting gains of 1, 2, 4, and 8 with ratio accuracy of 0.025% (MAX5430A/MAX5431A), 0.09% (MAX5430B/MAX5431B), or 0.5% (MAX5430C/MAX5431C). The MAX5431 includes an on-chip matching resistor for op amp input bias-current compensation.
The MAX5430/MAX5431 are available in space-saving 8-pin SOT23 and 10-pin µMAX packages, and specified over the extended temperature range of (-40°C to +85°C).
Applications
- General-Purpose Programmable Noninverting Amplifiers
- Programmable Instrumentation Amplifiers
Documentation
Data Sheet 1
Design Note 1
Technical Articles 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX5430AEKA+ | 8-SOT_23-N/A | ||
MAX5430AEKA+T | 8-SOT_23-N/A | ||
MAX5430BEKA+ | 8-SOT_23-N/A | ||
MAX5430BEKA+T | 8-SOT_23-N/A | ||
MAX5430CEKA+ | 8-SOT_23-N/A | ||
MAX5430CEKA+T | 8-SOT_23-N/A |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 5, 2015 - 1370_CANCELLATION ASSEMBLY |
||
MAX5430BEKA+T | PRODUCTION | |
MAX5430CEKA+ | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on MAX5430 yet. Have something to say?
Start a Discussion on EngineerZone®