MAX5427
PRODUCTION32-Tap, One-Time Programmable, Linear-Taper Digital Potentiometers
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
The MAX5427/MAX5428/MAX5429 linear-taper digital potentiometers function as mechanical potentiometers, but replace the mechanics with a simple 2-wire digital interface. These digital potentiometers are unique in that they have an optional one-time programmable feature that either sets the wiper's power-on reset (POR) position to a user-defined value, or the wiper can be set and the interface disabled to prevent further adjustment.
The MAX5427 has an end-to-end resistance of 100kΩ, the MAX5428 a resistance of 50kΩ, and the MAX5429 a resistance of 10kΩ. All these devices have 32 wiper positions, operate from a single 2.7V to 5.5V supply, and use less than 1.5µA (max) static supply current.
The MAX5427/MAX5428/MAX5429 are available in 8-pin thin QFN and µMAX® packages. Each device is guaranteed over the extended temperature range of -40°C to +85°C.
Applications
- Mechanical Potentiometer Replacements
- Products Using One-Time Factory Calibration
Documentation
Data Sheet 1
Design Note 3
Technical Articles 5
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX5427EUA+ | Micro-MAX, Thin Shrink Small-Outline | ||
| MAX5427EUA+T | Micro-MAX, Thin Shrink Small-Outline |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Sep 19, 2018 - 1753N ASSEMBLY |
||
| MAX5427EUA+ | PRODUCTION | |
| MAX5427EUA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Evaluation Kits
Latest Discussions
No discussions on MAX5427 yet. Have something to say?
Start a Discussion on EngineerZone®