MAX5420
PRODUCTIONDigitally Programmable Precision Voltage Divider for PGAs
- Part Models
- 5
- 1ku List Price
- Starting From $1.65
Part Details
The MAX5420 and MAX5421 are digitally programmable precision voltage dividers optimized for use in digitally programmable gain amplifier configurations. The MAX5420/MAX5421 operate from a single +5V supply or dual ±5V supply, and consume only 3µA supply current. These devices consist of a digitally selectable resistor array that provides four precision noninverting gains of 1, 2, 4, and 8 for PGAs. The MAX5420 and MAX5421 achieve a resistor ratio accuracy of 0.025% (MAX542_A), 0.09% (MAX542_B), and 0.5% (MAX542_C). The MAX5421 includes an on-chip matching resistor for op amp bias-current compensation.
The MAX5420 and MAX5421 are available in 8-pin and 10-pin µMAX packages. The devices are specified over the extended temperature range (-40°C to +85°C).
Applications
- General-Purpose Programmable Noninverting Amplifiers
- Programmable Instrumentation Amplifiers
Documentation
Data Sheet 1
Reliability Data 1
Design Note 2
Technical Articles 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX5420AEUA+ | 8-MINI_SO-N/A | ||
MAX5420BEUA+ | 8-MINI_SO-N/A | ||
MAX5420BEUA+T | 8-MINI_SO-N/A | ||
MAX5420CEUA+ | 8-MINI_SO-N/A | ||
MAX5420CEUA+T | 8-MINI_SO-N/A |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 18, 2024 - 2361Q WAFER FAB |
||
MAX5420AEUA+ | PRODUCTION | |
MAX5420BEUA+ | PRODUCTION | |
Sep 19, 2018 - 1753N ASSEMBLY |
||
MAX5420AEUA+ | PRODUCTION | |
MAX5420BEUA+ | PRODUCTION | |
MAX5420CEUA+ | PRODUCTION | |
MAX5420CEUA+T | PRODUCTION | |
Jul 28, 2023 - 2361H WAFER FAB |
||
MAX5420CEUA+ | PRODUCTION | |
MAX5420CEUA+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on MAX5420 yet. Have something to say?
Start a Discussion on EngineerZone®