MAX5417M
Obsolete256-Tap, Nonvolatile, I²C-Interface, Digital Potentiometers
Industry's Smallest 256-Tap Digital Potentiometers Fit in a 3mm x 3mm TDFN
Overview
- Power-On Recall of Wiper Position from Nonvolatile Memory
- Tiny 3mm x 3mm 8-Pin TDFN Package
- 35ppm/°C End-to-End Resistance Temperature Coefficient
- 5ppm/°C Ratiometric Temperature Coefficient
- 50kΩ/100kΩ/200kΩ Resistor Values
- Fast I²C-Compatible Serial Interface
- 500nA (typ) Static Supply Current
- Single-Supply Operation: +2.7V to +5.25V
- 256 Tap Positions
- ±0.5 LSB DNL in Voltage-Divider Mode
- ±0.5 LSB INL in Voltage-Divider Mode
- EV Kit Available
The MAX5417/MAX5418/MAX5419 nonvolatile, linear-taper, digital potentiometers perform the function of a mechanical potentiometer by replacing the mechanics with a simple 2-wire digital interface, allowing communication with multiple devices. Each device performs the same function as a discrete potentiometer or variable resistor and has 256 tap points.
The devices feature an internal, nonvolatile EEPROM used to store the wiper position for initialization during power-up. The fast-mode I²C-compatible serial interface allows communication at data rates up to 400kbps, minimizing board space and reducing interconnection complexity in many applications. Each device is available with one of four factory-preset addresses (see the Ordering Information/Selector Guide in the full data sheet) and features an address input for a total of eight unique address combinations.
The MAX5417/MAX5418/MAX5419 provide three nominal resistance values: 50kΩ (MAX5417), 100kΩ (MAX5418), or 200kΩ (MAX5419). The nominal resistor temperature coefficient is 35ppm/°C end-to-end, and only 5ppm/°C ratiometric. This makes the devices ideal for applications requiring a low-temperature-coefficient variable resistor, such as low-drift, programmable gain-amplifier circuit configurations.
The MAX5417/MAX5418/MAX5419 are available in a 3mm x 3mm 8-pin TDFN package, and are specified over the extended -40°C to +85°C temperature range.
Applications
- Liquid-Crystal Display (LCD) Contrast Control
- Low-Drift Programmable-Gain Amplifiers
- Mechanical Potentiometer Replacements
- Volume Control
Documentation
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on MAX5417M yet. Have something to say?
Start a Discussion on EngineerZone®