MAX5410
PRODUCTIONDual, Audio, Log Taper Digital Potentiometers
- Part Models
- 4
- 1ku List Price
- Starting From $2.82
Overview
- Log Taper with 2dB Steps Between Taps
- 32-Tap Positions for Each Wiper
- Small 16-Pin QSOP/QFN Packages
- Single-Supply Voltage Operation
- +2.7V to +3.6V (MAX5408/MAX5409)
- +4.5V to +5.5V (MAX5410/MAX5411)
- Low 0.5µA Standby Supply Current
- Zero-Crossing Detection for Clickless Switching
- Mute Function to -90dB
- 10kΩ Fixed Resistance Value
- 3-Wire SPI-Compatible Serial Data Interface
- Power-On Reset: Wiper Goes to Maximum Attenuation
- Digital Output for Readback and Daisy-Chaining Capabilities
The MAX5408-MAX5411 dual, logarithmic taper digital potentiometers, with 32-tap points each, replace mechanical potentiometers in audio applications requiring digitally controlled resistors. The MAX5408/MAX5410 are dual potentiometers with one wiper per potentiometer. The MAX5409/MAX5411 are dual potentiometers with two wipers per potentiometer (see Functional Diagram). An SPI-compatible serial interface controls the wiper positions. The MAX5408- MAX5411 have a factory-set resistance of 10kΩ per potentiometer. A zero-crossing detect feature minimizes the audible noise generated by wiper transitions. The MAX5408-MAX5411 have nominal temperature coefficients of 35ppm/°C end-to-end and 5ppm/°C ratiometric. The MAX5408-MAX5411 are available in 16-pin QSOP and 16-pin thin QFN packages and are specified over the extended temperature range (-40°C to +85°C).
Applications
- Fading and Balancing Stereo Signals
- Mechanical Potentiometer Replacements
- Stereo Volume Control
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX5410EEE+ | QSOP | ||
| MAX5410EEE+T | QSOP | ||
| MAX5410ETE+ | 16-Lead TQFN (4mm x 4mm x 0.75mm) | ||
| MAX5410ETE+T | 16-Lead TQFN (4mm x 4mm x 0.75mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 24, 2019 - 1746N ASSEMBLY |
||
| MAX5410EEE+ | PRODUCTION | |
| MAX5410EEE+T | PRODUCTION | |
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX5410EEE+T | PRODUCTION | |
|
Sep 23, 2026 - 2026-0082 ASSEMBLY |
||
| MAX5410ETE+ | PRODUCTION | |
| MAX5410ETE+T | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX5410ETE+ | PRODUCTION | |
| MAX5410ETE+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX5410ETE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on MAX5410 yet. Have something to say?
Start a Discussion on EngineerZone®