MAX5387
PRODUCTIONDual, 256-Tap, Volatile, Low-Voltage Linear Taper Digital Potentiometer
Dual, 256-Step, I²C, Low-Voltage Digital Potentiometer with a 2.6V Supply
- Part Models
- 6
- 1ku List Price
- Starting From $1.60
Overview
- Dual, 256-Tap Linear Taper Positions
- Single +2.6V to +5.5V Supply Operation
- Low < 1µA Quiescent Supply Current
- 10kΩ, 50kΩ, 100kΩ End-to-End Resistance Values
- I²C-Compatible Interface
- Power-On Sets Wiper to Midscale
- -40°C to +125°C Operating Temperature Range
The MAX5387 dual, 256-tap, volatile, low-voltage linear taper digital potentiometer offers three end-to-end resistance values of 10kΩ, 50kΩ, and 100kΩ. Operating from a single +2.6V to +5.5V power supply, the device provides a low 35ppm/°C end-to-end temperature coefficient. The device features an I2C interface.
The small package size, low supply operating voltage, low supply current, and automotive temperature range of the MAX5387 make the device uniquely suitable for the portable consumer market and battery-backup industrial applications.
The MAX5387 is specified over the automotive -40°C to +125°C temperature range and is available in a 14-pin TSSOP package.
Applications
- Adjustable Voltage References/Linear Regulators
- Low-Voltage Battery Applications
- Mechanical Potentiometer Replacement
- Offset and Gain Control
- Portable Electronics
Documentation
Data Sheet 1
Technical Articles 1
3rd Party Solutions 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX5387LAUD+ | Thin Shrink Small-Outline Package | ||
| MAX5387LAUD+T | Thin Shrink Small-Outline Package | ||
| MAX5387MAUD+ | Thin Shrink Small-Outline Package | ||
| MAX5387MAUD+T | Thin Shrink Small-Outline Package | ||
| MAX5387NAUD+ | Thin Shrink Small-Outline Package | ||
| MAX5387NAUD+T | Thin Shrink Small-Outline Package |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 9, 2023 - 2276A WAFER FAB |
||
| MAX5387LAUD+ | PRODUCTION | |
| MAX5387LAUD+T | PRODUCTION | |
| MAX5387MAUD+ | PRODUCTION | |
| MAX5387MAUD+T | PRODUCTION | |
| MAX5387NAUD+ | PRODUCTION | |
| MAX5387NAUD+T | PRODUCTION | |
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX5387LAUD+T | PRODUCTION | |
| MAX5387MAUD+T | PRODUCTION | |
| MAX5387NAUD+T | PRODUCTION | |
|
Dec 11, 2018 - 1754N ASSEMBLY |
||
| MAX5387MAUD+ | PRODUCTION | |
| MAX5387MAUD+T | PRODUCTION | |
| MAX5387NAUD+ | PRODUCTION | |
| MAX5387NAUD+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Digital Potentiometers (DigiPOTs) 5 | ||
| MAX5479 | PRODUCTION | Dual, 256-Tap, Nonvolatile, I²C-Interface, Digital Potentiometers |
| MAX5478 | PRODUCTION | Dual, 256-Tap, Nonvolatile, I²C-Interface, Digital Potentiometers |
| MAX5477 | PRODUCTION | Dual, 256-Tap, Nonvolatile, I²C-Interface, Digital Potentiometers |
| MAX5388 | PRODUCTION | Dual, 256-Tap, Volatile Low-Voltage Linear Taper Digital Potentiometers |
| MAX5393 | PRODUCTION | Dual 256-Tap, Volatile, Low-Voltage Linear Taper Digital Potentiometers |
Evaluation Kits
Reference Designs
Latest Discussions
No discussions on MAX5387 yet. Have something to say?
Start a Discussion on EngineerZone®