MAX5087B

PRODUCTION

45V, 400mA, Low-Quiescent-Current Linear Regulator with Adjustable Reset Delay

400mA, 45V Input, Low-Quiescent-Current Linear Regulators in High-Power TQFN Packages

Viewing:

Overview

  • Wide Operating Input Voltage Range (6.5V to 45V)
  • Thermally Enhanced Package Dissipates
    • 2.6W at TA = +70°C (16-Pin TQFN)
  • Guaranteed 400mA Output Current
  • 70µA Quiescent Supply Current
  • Preset 3.3V, 5.0V, or Adjustable 2.5V to 11V Output Voltage
  • Remote Load Sense Capability
  • Enable Input
  • Integrated µP Reset Circuit with Programmable Timeout Period
  • Thermal and Short-Circuit Protection
  • -40°C to +125°C Operating Temperature Range

The MAX5087 high-voltage linear regulator operates from an input voltage of 6.5V to 45V and delivers up to 400mA of output current. The device consumes only 70µA of quiescent current with no load and 11µA in shutdown. The device includes a SET input, that when connected to ground, selects a preset output voltage of 3.3V (MAX5087A) or 5.0V (MAX5087B). Alternatively, the output voltage can be adjusted from 2.5V to 11V by simply connecting SET to the regulator's output through a resistive divider network. The MAX5087 also provides an open-drain, active-low microprocessor (µP) reset output that asserts when the regulator output drops below the preset output voltage threshold. An external capacitor programs the reset timeout period. Other features include an enable input, thermal shutdown, and short-circuit protection.

The MAX5087 operates over the automotive temperature range of -40°C to +125°C and is available in a 16-pin TQFN thermally enhanced package.

Applications

  • Home Security/Safety
  • Industrial
  • Networking

MAX5087B
45V, 400mA, Low-Quiescent-Current Linear Regulator with Adjustable Reset Delay
MAX5087: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LDO Linear Regulators 2
MAX5087 PRODUCTION 45V, 400mA, Low-Quiescent-Current Linear Regulator with Adjustable Reset Delay
MAX6796 PRODUCTION High-Voltage, Micropower, Single/Dual Linear Regulators with Supervisory Functions
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX5087B yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed