MAX5077
MAX5077
NOT RECOMMENDED FOR NEW DESIGNSPush-Pull FET Driver with Integrated Oscillator and Programmable Clock Output
- Part Models
- 2
- 1ku List Price
- Starting From $4.17
Viewing:
Overview
- Dedicated Current-Fed, Push-Pull Driver Subsystem
- Oscillator Frequency Programmable from 50kHz to 1.5MHz
- Single +4.5V to +15V Supply Voltage Range
- ±3A Peak Gate-Drive Current
- 1mA Operating Current at 250kHz with No Capacitive Load
- Selectable Synchronizing Clock Frequency for a Preceding PWM Stage
- Thermally Enhanced 14-Pin TSSOP
- -40°C to +125°C Operating Temperature Range
The MAX5077 is a +4.5V to +15V push-pull, current-fed topology driver subsystem with an integrated oscillator used in telecom module power supplies. The device drives two MOSFETs connected to a center-tapped transformer primary providing secondary-side, isolated, negative or positive voltages. The MAX5077 features a programmable accurate integrated oscillator with a synchronizing clock output to synchronize an external PWM regulator. A single external resistor programs the internal oscillator frequency from 50kHz to 1.5MHz.
The MAX5077 incorporates dual MOSFET drivers with ±3A peak drive currents and 50% duty cycle. The MOSFET drivers generate complementary signals to drive external ground-referenced n-channel MOSFETs.
The MAX5077 clock output frequency is programmable by logic inputs to set the clock output to 1x, 2x, or 4x the MOSFET's driver frequency.
The MAX5077 is available in a 14-pin exposed pad TSSOP package and is specified over the -40°C to +125°C operating temperature range.
Applications
- Current-Fed Power Supplies
- Power-Supply Building Subsystems
- Push-Pull Driver Subsystems
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX5077AUD+ | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX5077AUD+T | TSSOP_4.4 / TSSOP_6.1 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 11, 2018 - 1754N ASSEMBLY |
||
| MAX5077AUD+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| MOSFET & Gate Drivers 1 | ||
| MAX5075 | PRODUCTION | Push-Pull FET Driver with Integrated Oscillator and Clock Output |
Latest Discussions
No discussions on MAX5077 yet. Have something to say?
Start a Discussion on EngineerZone®