MAX5067

Obsolete

Dual-Phase, +0.6V to +3.3V Output Parallelable, Average-Current-Mode Controllers

Dual-Phase, +0.6V to +3.3V Output, Parallelable, Average-Current-Mode Controllers

Viewing:

Overview

  • +4.75V to +5.5V or +8V to +28V Input Voltage Range
  • Adjustable VOUT
    • +0.6V to +3.3V (MAX5065)
    • +0.8V to +3.3V (MAX5067)
  • Up to 60A Output Current
  • Internal Voltage Regulator for a +12V or +24V Power Bus
  • Programmable Adaptive Output Voltage Positioning
  • True Differential Remote Output Sensing
  • Out-of-Phase Controllers Reduce Input Capacitance Requirement and Distribute Power Dissipation
  • Average-Current-Mode Control
    • Superior Current Sharing Between Individual Phases and Paralleled Modules
    • Accurate Current Limit Eliminates MOSFET and Inductor Derating
  • Limits Reverse-Current Sinking in Paralleled Modules
  • Integrated 4A Gate Drivers
  • Selectable Fixed Frequency 250kHz or 500kHz Per Phase (Up to 1MHz for Two Phases)
  • External Frequency Synchronization from 125kHz to 600kHz
  • Internal PLL with Clock Output for Paralleling Multiple DC-DC Converters
  • Thermal Protection
  • 28-Pin SSOP Package (MAX5065)
  • 44-Pin Thin QFN Package (MAX5067)
MAX5067
Dual-Phase, +0.6V to +3.3V Output Parallelable, Average-Current-Mode Controllers
MAX5065, MAX5067: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 3
MAX5037A VRM 9.0/VRM 9.1, Dual-Phase, Parallelable, Average-Current-Mode Controller
MAX5038A Dual-Phase, Parallelable, Average-Current-Mode Controllers
MAX5041A Obsolete Dual-Phase, Parallelable, Average-Current-Mode Controllers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX5067 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed