MAX5059

Parallelable, Secondary-Side Synchronous Rectifier Driver and Feedback-Generator Controller ICs

Secondary-Side, Synchronous-Rectifier Drivers Integrate Shunt Reference, Current Sharing, and Voltage Margining

Viewing:

Overview

  • Clean Drive Waveforms for Synchronous MOSFETs
  • Utilization of a Look-Ahead Signal from the Primary for Proper Turn-On/Turn-Off Times
  • Synchronous Rectifier Drivers Capable of Sourcing and Sinking Up to 2A Peak Current
  • Internal Gate-Voltage Regulator for 5V (MAX5058) or 10V (MAX5059) Gate-Drive Voltage
  • Internal Error Amplifier
  • Accurate Differential Current-Share/Force Circuit Allows Paralleling of Several Power Supplies for High Output Current
  • Internal Remote Voltage-Sense Amplifier
  • Flexible Reference-Voltage Generation
  • Output Voltage Regulation Down to 0.5V
  • Low Quiescent Current Consumption of 2.5mA
  • Integrated Digital Output Margining Circuit Saves External Parts and Board Space
  • 30ns Propagation Delay Time from Pulse Input to Output
  • Automatic Detection of Discontinuous Current Conduction and Turn-Off of the Freewheeling MOSFET
  • High Efficiency at Low Output Currents and Reverse-Current Protection
  • Open-Drain Overtemperature Warning Flag
  • 28-Pin Thermally Enhanced TSSOP Package

The MAX5058/MAX5059 enable secondary-side synchronous rectification in isolated power supplies using widely available power MOSFETs. These devices facilitate the commutation of the secondary-side MOSFETs by providing a clean gate-drive signal that is synchronized to the power MOSFET switching in the primary side of the isolation transformer. The MAX5058/MAX5059 complement the MAX5051 and MAX5042/MAX5043 primary-side PWM ICs and enable the design of high-efficiency, synchronously rectified, isolated power supplies. Simultaneous conduction of the primary side and the freewheeling synchronous rectifier MOSFET is avoided by having a look-ahead signal (before the primary-side MOSFETs turn ON), thus eliminating large current spikes resulting from a shorted transformer secondary.

An on-board error amplifier with a versatile current reference output enables virtually unlimited possibilities in reference-voltage generation. Reference voltage for the error amplifier is generated by connecting an appropriate resistor to this output.

Low on-resistance margining MOSFETs integrated on-chip allow for implementation of a margining circuit without the use of external switches. The MAX5058 provides a 5V LDO output for logic-level MOSFETs, while the MAX5059 provides a 10V LDO output for conventional 10V MOSFETs.

The MAX5058/MAX5059 are designed to enable paralleling of multiple power supplies for accurate current sharing using a simple 2-wire, differential, current-share bus. Parallelability enables expansion of the power capabilities and simplifies thermal management in high-output-current applications. When used with the MAX5051, the primaries can also be synchronized and operated 180 degrees out of phase.

The MAX5058/MAX5059 are available in a 28-pin thermally enhanced TSSOP package and operate over a wide -40°C to +125°C temperature range.

Warning: The MAX5058/MAX5059 are designed to work in circuits that contain high voltages. Exercise caution.

Applications

  • ±48V Power-Supply Modules
  • ±48V/±12V Server Power Supplies
  • Industrial Power Supplies
  • Isolated Networking Power Supplies
  • Isolated Telecom Power Supplies

MAX5059
Parallelable, Secondary-Side Synchronous Rectifier Driver and Feedback-Generator Controller ICs
MAX5058, MAX5059: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Low-Noise Amplifiers (LNAs) & Power Amplifiers 1
MAX5051 Parallelable, Clamped Two-Switch Power-Supply Controller IC
Switching Regulators & Controllers 2
MAX5042 Two-Switch Power ICs with Integrated Power MOSFETs and Hot-Swap Controller
MAX5043 Two-Switch Power ICs with Integrated Power MOSFETs and Hot-Swap Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX5059 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed