MAX5054
MAX5054
PRODUCTION4A, 20ns, Dual MOSFET Drivers
4A, 20ns, Dual MOSFET Driver Available in 3mm x 3mm, Thermally Enhanced TDFN Package
- Part Models
- 6
- 1ku List Price
- Starting From $4.56
Viewing:
Overview
- 4V to 15V Single Power Supply
- 4A Peak Source/Sink Drive Current
- 20ns (typ) Propagation Delay
- Matching Delay Between Inverting and Noninverting Inputs
- Matching Propagation Delay Between Two Channels
- VDD/2 CMOS Logic Inputs (MAX5054AATA)
- TTL Logic Inputs (MAX5054B/MAX5055/MAX5056/MAX5057)
- 0.1 x VDD (CMOS) and 0.3V (TTL) Logic-Input Hysteresis
- Up to +18V Logic Inputs (Regardless of VDD Voltage)
- Low Input Capacitance: 2.5pF (typ)
- 40µA (typ) Quiescent Current
- -40°C to +125°C Operating Temperature Range
- 8-Pin TDFN and SO Packages
The MAX5054–MAX5057 dual, high-speed MOSFET drivers source and sink up to 4A peak current. These devices feature a fast 20ns propagation delay and 20ns rise and fall times while driving a 5000pF capacitive load. Propagation delay time is minimized and matched between the inverting and noninverting inputs and between channels. High sourcing/sinking peak currents, low propagation delay, and thermally enhanced packages make the MAX5054–MAX5057 ideal for high-frequency and high-power circuits.
The MAX5054–MAX5057 operate from a 4V to 15V single power supply and consume 40µA (typ) of supply current when not switching. These devices have internal logic circuitry that prevents shoot-through during output state changes to minimize the operating current at high switching frequency. The logic inputs are protected against voltage spikes up to +18V, regardless of the VDD voltage. The MAX5054A is the only version that has CMOS input logic levels while the MAX5054B/MAX5055/MAX5056/MAX5057 have TTL input logic levels.
The MAX5055–MAX5057 provide the combination of dual inverting, dual noninverting, and inverting/noninverting input drivers. The MAX5054 feature both inverting and noninverting inputs per driver for greater flexibility. They are available in 8-pin TDFN (3mm x 3mm), standard SO, and thermally enhanced SO packages. These devices operate over the automotive temperature range of -40°C to +125°C.
Applications
- DC-DC Converters
- Motor Control
- Power MOSFET Switching
- Power-Supply Modules
- Switch-Mode Power Supplies
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX5054AATA+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX5054AATA+T | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX5054AATA/V+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX5054AATA/V+T | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX5054BATA+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX5054BATA+T | Thin Dual Flatpack No Leads, Exposed Pad |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 27, 2024 - 2400 ASSEMBLY |
||
| MAX5054AATA+ | PRODUCTION | |
| MAX5054AATA+T | PRODUCTION | |
| MAX5054AATA/V+ | PRODUCTION | |
| MAX5054AATA/V+T | PRODUCTION | |
| MAX5054BATA+ | PRODUCTION | |
| MAX5054BATA+T | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX5054AATA+T | PRODUCTION | |
| MAX5054BATA+ | PRODUCTION | |
| MAX5054BATA+T | PRODUCTION | |
|
Jun 18, 2021 - 2161 ASSEMBLY |
||
| MAX5054AATA/V+ | PRODUCTION | |
| MAX5054AATA/V+T | PRODUCTION | |
|
Oct 13, 2017 - 1673 ASSEMBLY |
||
| MAX5054AATA/V+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX5054BATA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Tools & Simulations
SPICE Model 1
Latest Discussions
No discussions on MAX5054 yet. Have something to say?
Start a Discussion on EngineerZone®