MAX5022

PRODUCTION

Current-Mode PWM Controllers for Isolated Power Supplies

SOT23 Universal Off-Line Power Supply Controller

Viewing:

Overview

  • Available in a Tiny 6-Pin SOT23 Package
  • 50µA Typical Startup Current
  • 1.2mA Typical Operating Current
  • Large UVLO Hysteresis of 14V
  • Fixed Switching Frequency of 262kHz ±12%
  • 50% Maximum Duty Cycle Limit (MAX5021)
  • 75% Maximum Duty Cycle Limit (MAX5022)
  • 60ns Cycle-by-Cycle Current-Limit Response Time
MAX5022
Current-Mode PWM Controllers for Isolated Power Supplies
MAX5021, MAX5022: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX5022EVKIT

Evaluation Kit for the MAX5022

Features and Benefits

  • 85VAC to 265VAC or 120VDC to 375VDC Input Range
  • Isolated Output Voltage: +5VDC at 1A
  • Input-to-Output Isolation Up to 4500VDC
  • Fully Assembled and Tested
  • Efficiency Up to 80%
  • 2% Output Voltage Regulation Over Line and Load

Product Details

The MAX5022 evaluation kit (EV kit) is a fully assembled and tested 5W flyback converter circuit board. The power supply is configured for an isolated +5VDC output voltage that can supply up to 1A of current. The line input voltage range is from 85VAC to 265VAC or 120VDC to 375VDC.

The MAX5022 EV kit demonstrates high efficiency up to 80% at 262kHz switching frequency. This high efficiency is achieved by using a single transistor (MOSFET), flyback-converter topology providing output power up to 5W. The surface-mount transformer has a tertiary winding to power the MAX5022 IC after startup. An optocoupler along with the transformer provide input-to-output isolation up to 4500VDC.

Warning: The MAX5022 EV kit is designed to operate with high voltages. Dangerous voltages are present on this EV kit and on equipment connected to it. Users who power up this EV kit or the power sources connected to it must be careful to follow safety procedures appropriate for working with high-voltage electrical equipment.

Under severe fault or failure conditions, this EV kit may dissipate large amounts of power, which could result in the mechanical ejection of a component or of component debris at high velocity. Operate this kit with care to avoid possible personal injury.

 

Applications

  • Isolated Power Supplies
  • Low-Power Telecom Power Supplies
  • Mobile Phone Chargers
  • Standby Power Supplies
  • Universal Offline Power Supplies

MAX5022EVKIT
Evaluation Kit for the MAX5022

Latest Discussions

No discussions on MAX5022 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed