MAX5008
MAX5008
NOT RECOMMENDED FOR NEW DESIGNSRegulated 5V USB Charge Pump with Programmable Current Limit
- Part Models
- 2
- 1ku List Price
- Starting From $5.90
Viewing:
Overview
- Regulated 5V Output Up to 125mA
- Indefinite Short-Circuit Protection
- Adjustable Output Current Limit
- No Inductors Required
- 0.1µA Shutdown Current
- Thermal Shutdown
- Fault Output Indicates Overcurrent or Output Voltage Out of Regulation
- 2.95V to 5.5V Input Voltage Range
- 10-Pin µMAX Package
The MAX5008 charge-pump regulator generates a regulated 5V output up to 125mA with a 2.95V to 5.5V input voltage range. The device includes resistor-programmable overcurrent limit. The MAX5008 requires a minimum number of external components for normal operation. The high 1MHz switching frequency allows the use of small surface-mount ceramic capacitors.
The fault-protection circuitry limits the output current when it exceeds the limit set by an external resistor. The output current can range from 1mA to 150mA to accommodate circuit requirements. A FAULT-bar output indicates when the device is in current limit or the output is out of regulation.
A low-power shutdown mode reduces supply current to less than 1µA and places the output in a high-impedance state. The MAX5008 is offered in a space-saving 10-pin µMAX® package that is only 1.1mm high.
Applications
- 3.3V to 5V Local Conversion Applications
- Battery-Powered Applications
- Flash Memory Supplies
- USB Host Devices
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX5008CUB+ | MINI_SO | ||
| MAX5008CUB+T | MINI_SO |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX5008 yet. Have something to say?
Start a Discussion on EngineerZone®