MAX5006

NOT RECOMMENDED FOR NEW DESIGNS

150mA USB LDO Regulators with ±15kV TVS and µP Reset

USB LDO Regulator Integrates 15kV TVS and µP Reset

Viewing:

Overview

  • Integrated ±15kV Transient Voltage Suppressors for D+ and D- Data Lines
  • Pin Selectable Internal D+ and D- Termination Resistors (1.5kΩ ±5%)
  • Integrated Microprocessor Reset Circuit with 100ms (min) Timeout
  • 3.3V Output with ±3% Accuracy
  • 25µA Quiescent Current at Full Load
  • Small 1µF Output Capacitor
  • Output to Input Reverse Leakage Protection
  • Thermal and Short-Circuit Protection
  • 10-Pin µMAX Package

The MAX5005/MAX5006/MAX5007 are low-dropout (LDO), micropower linear voltage regulators with an integrated microprocessor (µP) reset circuit for use with USB peripheral devices. Each device is available with a fixed +3.3V output voltage and can deliver up to 150mA load current. Each device features ±15kV transient voltage suppression (TVS) as well as precision 1.5kΩ data-line termination resistors for USB digital signals making them ideal for use with USB peripherals.

The MAX5005/MAX5006/MAX5007 include an internal reset circuit that enables the USB microcontroller 100ms after the LDO regulator output voltage reaches regulation. Reset outputs are available in push-pull (active-low or active-high) and open-drain (active-low) options.

The MAX5005/MAX5006/MAX5007 are optimized for use with a 1µF ceramic output capacitor. Each device includes thermal shutdown protection, output short-circuit protection, and output to input reverse leakage protection. These devices also include an active-low manual reset input.

The MAX5005 features an open-drain reset output, the MAX5006 features an active-low push-pull reset output, and the MAX5007 features an active-high push-pull reset output. Each device is available in a space-saving 10-pin µMAX® package.

Applications

  • Handheld Instruments (PDAs, Palmtops)
  • USB Peripherals

MAX5006
150mA USB LDO Regulators with ±15kV TVS and µP Reset
MAX5005, MAX5006, MAX5007: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX5006 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed