MAX5005

NOT RECOMMENDED FOR NEW DESIGNS

150mA USB LDO Regulators with ±15kV TVS and µP Reset

USB LDO Regulator Integrates 15kV TVS and µP Reset

Viewing:

Overview

  • Integrated ±15kV Transient Voltage Suppressors for D+ and D- Data Lines
  • Pin Selectable Internal D+ and D- Termination Resistors (1.5kΩ ±5%)
  • Integrated Microprocessor Reset Circuit with 100ms (min) Timeout
  • 3.3V Output with ±3% Accuracy
  • 25µA Quiescent Current at Full Load
  • Small 1µF Output Capacitor
  • Output to Input Reverse Leakage Protection
  • Thermal and Short-Circuit Protection
  • 10-Pin µMAX Package
MAX5005
150mA USB LDO Regulators with ±15kV TVS and µP Reset
MAX5005, MAX5006, MAX5007: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX5005 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed