MAX5003
NOT RECOMMENDED FOR NEW DESIGNSHigh-Voltage PWM Power-Supply Controller
- Part Models
- 4
- 1ku List Price
- Starting From $15.49
Overview
- Wide Input Range: 11V to 110V
- Internal High-Voltage Startup Circuit
- Externally Adjustable Settings
- Output Switch Current Limit
- Oscillator Frequency
- Soft-Start
- Undervoltage Lockout
- Maximum Duty Cycle
- Low External Component Count
- External Frequency Synchronization
- Primary or Secondary Regulation
- Input Feed-Forward for Fast Line-Transient Response
- Precision ±2.5% Reference over Rated Temperature Range
- Thermal Shutdown
The MAX5003 high-voltage switching power-supply controller has all the features and building blocks needed for a cost-effective flyback and forward voltage-mode control converter. This device can be used to design both isolated and nonisolated power supplies with multiple output voltages that operate from a wide range of voltage sources. It includes a high-voltage internal start-up circuit that operates from a wide 11V to 110V input range. The MAX5003 drives an external N-channel power MOSFET and has a current-sense pin that detects overcurrent conditions and turns off the power switch when the current-limit threshold is exceeded. The choice of external power MOSFET and other external components determines output voltage and power.
The MAX5003 offers some distinctive advantages: soft-start, undervoltage lockout, external frequency synchronization, and fast input voltage feed-forward. The device is designed to operate at up to 300kHz switching frequency. This allows use of miniature magnetic components and low-profile capacitors. Undervoltage lockout, soft-start, switching frequency, maximum duty cycle, and overcurrent protection limit are all adjustable using a minimum number of external components. In systems with multiple controllers, the MAX5003 can be externally synchronized to operate from a common system clock.
Warning: The MAX5003 is designed to operate with high voltages. Exercise caution.
The MAX5003 is available in 16-pin SO and QSOP packages. An evaluation kit (MAX5003EVKIT) is also available.
Applications
- +42V Automobile Systems
- High-Voltage Power Supply Modules
- Industrial Power Supplies
- ISDN Power Supplies
- Telecommunication Power Supplies
Documentation
Data Sheet 1
Application Note 1
Technical Articles 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX5003CSE+ | Small-Outline IC Narrow (0.15in) | ||
| MAX5003EEE+ | QSOP | ||
| MAX5003EEE+T | QSOP | ||
| MAX5003ESE+ | Small-Outline IC Narrow (0.15in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX5003EEE+T | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Evaluation Kits
Latest Discussions
No discussions on MAX5003 yet. Have something to say?
Start a Discussion on EngineerZone®