MAX498
ObsoleteQuad-Triple, SPDT, RGB Switches with 250MHz Video Buffer Amplifiers
Overview
- High Speed:
- 250MHz Small-Signal -3dB Bandwidth
- 135MHz Full-Power -3dB Bandwidth
- 70MHz 0.1dB Gain Flatness
- 1250V/µs Slew Rate
- 12ns to 0.1% Settling Time
- 0.03°/0.06% Differential Phase/Gain Error
- 2pF Input Capacitance
- 3ns Channel-Switching Time
- 120mVp-p Channel-Switching Transient
- Three-State Output Allows Large Switch Arrays
- Directly Drives 50Ω or 75Ω Back-Terminated Cables
The MAX498/MAX499 are high-speed, quad/triple, single-pole/double-throw video switches with on-board closed-loop buffer amplifiers. The buffer amplifiers feature +6dB gain (AVCL = 2V/V), 250MHz -3dB bandwidth, 70MHz 0.1dB gain flatness, and 1250V/µs slew rate. Fast switching time (3ns) and fast settling time (12ns for a 4V step) make these devices excellent choices for a wide variety of video applications. The low differential gain/phase errors (0.03%/0.06°) and wide bandwidth make them ideal for both composite-video and RGB applications. The amplifiers are capable of delivering ±2.5V into back-terminated 50Ω or 75Ω cables, and they deliver ±2V to a 75Ω load, allowing multiple cables to be driven from a single output.
For implementation of large switch arrays, a low-power disable mode places the amplifier outputs in a high-impedance state. Channel selection and output enable/disable are controlled by four TTL/CMOS-compatible logic inputs. Each video input is isolated by an AC-ground pin, which minimizes channel-to-channel capacitance and reduces crosstalk to 90dB at 10MHz.
The four-channel MAX498 dissipates 390mW (typical) from ±5VDC power supplies with all output buffers enabled. Power consumption is reduced to 130mW with all buffers disabled. The corresponding dissipation for the three-channel MAX499 is 300mW enabled and 100mW disabled.
Applications
- Broadcast and High-Definition TV Systems
- Broadcast-Quality Composite-Video Multiplexing
- Medical Imaging
- Multimedia Products
- Video Editing
- Video Routing and Switching Systems
- Workstations
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
SPICE Model 1
Latest Discussions
No discussions on MAX498 yet. Have something to say?
Start a Discussion on EngineerZone®