MAX4972

PRE-RELEASE

Overvoltage-Protection Controllers with a Low RON Internal FET

Up to +28V Input Voltage Protection Without External nFET in a Small, 2mm x 1.5mm, 12-Bump WLP

Viewing:

Overview

  • Input Voltage Protection up to +28V
  • Integrated nFET Switch
  • Reverse Voltage Protection with External pFET
  • Enable Input
  • Preset Overvoltage Protection Trip Level
    • 5.8V (MAX4970)
    • 6.35V (MAX4971)
    • 4.65V (MAX4972)
  • Low-Current Undervoltage-Lockout Mode
  • Short-Circuit Protection (Autoretry)
  • Internal 15ms Startup Delay and Retry Times
  • Input-Voltage Power-Good Logic Output
  • Thermal-Shutdown Protection
  • 2mm x 1.5mm, 12-Bump WLP Package

The MAX4970/MAX4971/MAX4972 family of overvoltage protection devices features a low 40mΩ (typ) RON internal FET and protect low-voltage systems against voltage faults up to +28V. These devices also drive an optional external pFET to protect against reverse-polarity input voltages. When the input voltage exceeds the overvoltage threshold, the internal FET is turned off to prevent damage to the protected components.

All switches feature a 2.3A (min) current-limit protection. During a short-circuit occurrence, the device operates in an autoretry mode where the internal MOSFET is turned on to check if the fault has been removed. The autoretry interval time is 15ms, and if the fault is removed, the MOSFET remains on.

The MAX4970/MAX4971/MAX4972 feature an enable input (active-low EN) that controls the operation of the internal nFET as well as the optional external pFET. The use of active-low EN allows the external pFET to block reverse voltages independent of any signal present at the output.

The overvoltage thresholds (OVLO) are preset to 4.65V (MAX4972), 5.8V (MAX4970), or 6.35V (MAX4971). The undervoltage thresholds (UVLO) are preset to 2.45V. When the input voltage drops below the UVLO, the devices enter a low-current standby mode.

All devices are offered in a small 12-bump, WLP package and operate over the -40°C to +85°C extended temperature range.

Applications

  • Cell Phones
  • Digital Still Cameras
  • MP3 Players
  • PDAs and Palmtop Devices

MAX4972
Overvoltage-Protection Controllers with a Low RON Internal FET
MAX4970, MAX4971, MAX4972: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Protection Switches & Controllers 4
MAX4846 PRE-RELEASE Overvoltage Protection Controllers with Low Standby Current
MAX4845 PRODUCTION Overvoltage Protection Controllers with Low Standby Current
MAX4844 Overvoltage Protection Controllers with Low Standby Current
MAX4843 PRE-RELEASE Overvoltage Protection Controllers with Low Standby Current
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX4972 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed