MAX4951AE
LAST TIME BUYSATA I/II Bidirectional Redriver with High ESD and Cable Detect
Dual-Channel Buffer Allows System to Support SATA Gen III Data Rates Over Long Cables and Through Connector
- Part Models
- 2
- 1ku List Price
- Starting From $3.42
Overview
- Single +3.3V (typ) Supply Operation
- Low-Power, 350µA (typ) eSATA Cable Detect
- Supports SATA 1.5Gbps and 3.0Gbps Data Rates
- Meets SATA I, SATA II Input/Output-Return Loss Mask
- Exceeds eSATA Standard Compliant Eye Mask for Jitter
- Meets or Exceeds eSATA Standard Compliant Eye Mask for Output Levels
- Supports SATA OOB Signaling
- Internal Input/Output 50Ω Termination Resistors
- Inline Signal Traces for Flow-Through Layout
- Pin Compatible with MAX4951
- Space-Saving, 4mm x 4mm, TQFN Package
- ESD Protection on All Pins: ±8kV (HBM)
The MAX4951AE dual-channel buffer is designed to redrive serial-ATA (SATA) I and SATA II signals and can survive ESD events up to ±8kV Human Body Model (HBM). The MAX4951AE can be placed near an eSATA connector to overcome board losses and produce an eSATA-compliant signal level. This device is Serial ATA Revision 2.6 (gold standard)-compliant, while overcoming losses in the PCB and eSATA connector.
The MAX4951AE features low standby current for power-sensitive applications. This device features hardware SATA-drive cable detection, keeping the power low in standby mode.
The MAX4951AE preserves signal integrity at the receiver by reestablishing full output levels. It reduces the total system jitter (TJ) by squaring up the signal and providing excellent return loss match to the source. This device features channel-independent digital boost controls to drive SATA outputs over normal trace lengths and eSATA connector. SATA Out-Of-Band (OOB) signaling is supported using high-speed amplitude detection on the inputs, and squelch on the corresponding outputs. Inputs and outputs are all internally 50Ω terminated.
The MAX4951AE operates from a single +3.3V (typ) supply and is available in a small, 4mm x 4mm, TQFN package with flow-through traces for ease of layout. This device is specified over the 0°C to +70°C operating temperature range.
Applications
- Laptop Computers
- Docking Stations
- Desktop Computers
- Servers
- Data Storage/Work Stations
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4951AECTP+ | 20-Lead TQFN (4mm x 4mm x 0.75mm) | ||
| MAX4951AECTP+T | 20-Lead TQFN (4mm x 4mm x 0.75mm) |
This is the most up-to-date revision of the Data Sheet.