Overview

Features and Benefits

  • Application Circuit with SATA Input/Output
  • Eye Diagram Test Circuit with SMA Inputs/Outputs
  • Calibration Traces (50Ω Load Trace and Through Trace)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX4951AE evaluation kit (EV kit) provides a proven design to evaluate the MAX4951AE dual-channel buffer. The EV kit contains four sections: application circuit, characterization circuit, and two sets of calibration traces.

The application circuit is designed to demonstrate the MAX4951AE IC's use in redriving Serial-ATA (SATA) signals and SATA cable detection. This section of the EV kit operates from an external +5V supply that is regulated by an on-board LDO to +3.3V, which powers the MAX4951AE (U1) device. All traces in the application circuit are 100Ω differential controlled-impedance traces.

The characterization circuit is provided for eye diagram evaluation using SMA connectors and 50Ω controlled-impedance traces. This section is powered by an external +3.3V power supply.

Applications

  • Laptop Computers
  • Docking Stations
  • Desktop Computers
  • Servers
  • Data Storage/Work Stations

Applicable Parts

Documentation & Resources