MAX4945

PRODUCTION

Overvoltage-Protection Controllers with Internal FET

Provide Input Voltage Protection Up to +28V without Requiring an External nFET

Viewing:

Overview

  • Input Voltage Protection Up to +28V
  • Integrated nFET Switch
  • Preset Overvoltage Protection Trip Level
    • 7.40V (MAX4943)
    • 6.35V (MAX4944_)
    • 5.80V (MAX4945_)
    • 4.56V (MAX4946)
    • 8.90V (MAX4949)
  • Low-Current Undervoltage-Lockout Mode
  • Short-Circuit Protection (Latchoff/Autoretry)
  • Internal 15ms (typ) Startup Delay and Retry Times
  • Input Voltage Power-Good Logic Output
  • Thermal-Shutdown Protection
  • Small, 8-Pin (2mm x 2mm) µDFN Package
MAX4945
Overvoltage-Protection Controllers with Internal FET
MAX4943, MAX4944, MAX4944L, MAX4945, MAX4946, MAX4949: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Overvoltage & Overcurrent Protectors 3
MAX4843 Obsolete Overvoltage Protection Controllers with Low Standby Current
MAX4845 PRODUCTION Overvoltage Protection Controllers with Low Standby Current
MAX4846 Obsolete Overvoltage Protection Controllers with Low Standby Current
Protection Switches & Controllers 1
MAX4844 Overvoltage Protection Controllers with Low Standby Current
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX4945 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed