MAX4940
MAX4940
PRODUCTIONDual/Quad, Unipolar/Bipolar, High-Voltage Digital Pulsers
Ideal for High-Voltage Applications Such As Portable Ultrasound Imaging and Industrial Flaw Detection
- Part Models
- 3
- 1ku List Price
- Starting From $40.81
Viewing:
Overview
- High-Density Quad-Channel Pulser in One Package
- 0 to +220V Unipolar or ±110V Bipolar Outputs
- 8.5Ω (typ) Output Impedance and 2.0A (typ) Output Current
- 21Ω (typ) Always-On Active Clamp with Integrated Blocking Diodes
- Integrated Output Diodes (MAX4940A Only)
- No Special Power-Supply Sequencing Required for Trilevel Applications
- Matched Rise/Fall Times and Matched Propagation Delays
- CMOS-Compatible Logic Inputs
- 56-Pin, 8mm x 8mm, TQFN Package
The MAX4940/MAX4940A integrated circuits generate high-voltage, high-frequency, unipolar or bipolar pulses from low-voltage logic inputs. These quad/dual pulsers feature independent logic inputs, independent high-voltage pulser outputs with active clamps and independent high-voltage supply inputs.
The MAX4940/MAX4940A feature quad, high-voltage pulsers with 8.5Ω output impedance for the high-voltage outputs and a 21Ω impedance for the active clamp. The high-voltage outputs can provide 2.0A (typ) output current. All devices use two logic inputs per channel to control the positive and negative pulses. The MAX4940/MAX4940A have a dedicated input to control the active clamp. All devices feature an independent enable input EN. All digital inputs are CMOS compatible (see the Ordering Information/Selector Guide in the full data sheet).
The MAX4940/MAX4940A are available in a 56-pin, 8mm x 8mm, TQFN exposed pad package and are specified over the 0°C to +70°C commercial temperature range.
Warning: Exercise caution. The MAX4940/MAX4940A are designed to operate with high voltages.
Applications
- Cleaning Equipment
- Flaw Detection
- Piezoelectric Drivers
- Test Instruments
- Ultrasound Medical Imaging
Documentation
Data Sheet 1
Application Note 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4940ACTN+ | LFCSP | ||
| MAX4940ACTN+T | LFCSP | ||
| MAX4940CTN+ | LFCSP |
This is the most up-to-date revision of the Data Sheet.