MAX4932
PRODUCTIONDual 3:1 Clickless Audio Multiplexers with Negative-Signal Handling
Passes Negative Signals Up to VCC - 5.5V with Only 1 Positive Power Supply
- Part Models
- 4
- 1ku List Price
- Starting From $3.10
Overview
- Distortion-Free Negative Signal Throughput Down to VCC - 5.5V
- Internal Shunt Resistors Reduce Click-and-Pop Sounds
- High PSRR Reduces Supply Noise
- Low On-Resistance: 0.38Ω (typ)
- Channel-to-Channel Matching: 0.1Ω (max)
- On-Resistance Flatness: 0.35Ω (max)
- Single +1.8V to +5.5V Supply Voltage
- -70dB (typ) Crosstalk (20kHz)
- -80dB (typ) Off-Isolation (20kHz)
- 0.02% (typ) Total Harmonic Distortion
- 50nA Leakage Current
- 50nA Supply Current
The MAX4908/MAX4909/MAX4930/MAX4932 dual 3:1 clickless audio multiplexers feature negative-signal capability that allows signals as low as VCC - 5.5V to pass through without distortion. These analog multiplexers have a low on-resistance (0.38Ω), low supply current, and operate from a single +1.8V to +5.5V supply.
The MAX4908 has shunt resistors on all input terminals, and the MAX4909 has shunt resistors on all input terminals except X0 and Y0. The MAX4930 has shunt resistors only on the X2 and Y2 terminals, and the MAX4932 has no shunt resistors. The shunt resistor feature reduces click-and-pop sounds by automatically discharging the capacitance at the input terminal when they are not connected. A break-before-make feature further reduces popping.
The MAX4908/MAX4909/MAX4930/MAX4932 use two digital control inputs CB1 and CB2 to switch between signals. The digital control inputs can accept up to +5.5V independent of the supply voltage.
The MAX4908/MAX4909/MAX4930/MAX4932 are available in 12-bump WLP and 14-pin TDFN-EP packages and operate over the -40°C to +85°C extended temperature range.
Applications
- Cell Phones
- MP3 Players
- Notebook Computers
- PDAs and Handheld Devices
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4932ETD+ | 14-Lead TDFN (3mm x 3mm x 0.75mm) | ||
| MAX4932ETD+T | 14-Lead TDFN (3mm x 3mm x 0.75mm) | ||
| MAX4932EWC+ | Wafer-Level Package 3x4 Bump, Full Array | ||
| MAX4932EWC+T | Wafer-Level Package 3x4 Bump, Full Array |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 2, 2025 - 2505 PIN/ERRATA |
||
| MAX4932ETD+ | ||
|
Mar 9, 2023 - 2276A WAFER FAB |
||
| MAX4932ETD+ | ||
| MAX4932ETD+T | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX4932ETD+ | ||
| MAX4932ETD+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX4932ETD+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.