MAX4923

Overvoltage Protectors with External pFET

Provides Overvoltage Protection for up to +28V

Viewing:

Part Details

  • Overvoltage Protection Up to +28V
  • Preset 7.18V, 6.16V, 5.65V, and 4.46V Typical Overvoltage Trip Levels
  • Preset 2.44V Typical Undervoltage Trip Level
  • ±2.5% Accurate Overvoltage/Undervoltage Trip Levels
  • Low 13µA (typ) Supply Current
  • Drives External pFET
  • 20ms Adapter Debounce Time
  • Fault Flag Indicator
  • 6-Pin (1.5mm x 1.0mm) µDFN Package
MAX4923
Overvoltage Protectors with External pFET
MAX4923, MAX4924, MAX4925, MAX4926: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4923 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed