MAX4920B

PRE-RELEASE

Battery Power-Up Logic with Overvoltage and Overcurrent Protection

Provide Overvoltage and Overcurrent Protection in Addition to Battery Power-Up Logic

Viewing:

Overview

  • Input Overvoltage Protection Up to +28V
  • Preset Overvoltage Protection Trip Level
    6.38V (MAX4919B)
    5.80V (MAX4920B)
    4.65V (MAX4921B)
  • Adapter/Car-Kit Auto-Selector
  • Low-Current Undervoltage Lockout Mode
  • Internal 1.8A (min) Battery Switchover FET
  • Integrated Low-Battery Detect
  • Battery Short-Circuit Protection
  • Low-Cost External nMOS Overvoltage FET
  • 14-Pin TDFN Package (3mm x 3mm)
  • The MAX4919B/MAX4920B/MAX4921B overvoltage protection controllers protect low-voltage systems against high-voltage faults up to +28V. An internal 1.8A (min) pFET with low RON (100mΩ) switches a battery to the load and also protects the battery against short-circuit faults. When a short circuit occurs, the current through the internal pFET is limited for a blanking period. If the short condition is present after the blanking period, the switch is latched off and remains off until one of the input signals (IN, HP_PWR, PWR_ON) is cycled. The pFET is turned on by a logic-high voltage at PWR_HOLD, HP_PWR, PWR_ON, or IN.

    The overvoltage thresholds (OVLO) are preset to +6.38V (MAX4919B), +5.80V (MAX4920B), and +4.65V (MAX4921B). When the input voltage drops below the undervoltage lockout (UVLO) threshold, the devices enter a low-current standby mode. In shutdown mode, the current is reduced to 0.4µA. The MAX4919B/MAX4920B have a +4.27V UVLO threshold, and the MAX4921B has a +2.35V UVLO threshold.

    The MAX4919B/MAX4920B/MAX4921B are offered in a small 14-pin TDFN package (3mm x 3mm) with an exposed paddle and are specified over the extended -40°C to +85°C temperature range.

    Applications

    • Cell Phones
    • Digital Still Cameras
    • MP3 Players
    • PDAs and Palmtop Devices

    MAX4920B
    Battery Power-Up Logic with Overvoltage and Overcurrent Protection
    MAX4919B, MAX4920B, MAX4921B: Typical Operating Circuit
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Hardware Ecosystem

    Parts Product Life Cycle Description
    Protection Switches & Controllers 3
    MAX4881 Overvoltage Protection Controllers with Current Limit in TDFN
    MAX4882 Overvoltage Protection Controllers with Current Limit in TDFN
    MAX4883 PRE-RELEASE Overvoltage Protection Controllers with Current Limit in TDFN
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Latest Discussions

    No discussions on MAX4920B yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed