MAX4905
PRE-RELEASELow-RON, Dual-SPST/Single-SPDT Clickless Switches with Negative Rail Capability
Overview
The MAX4901–MAX4905 switches feature negative signal capability that allows signals below ground to pass through without distortion. The MAX4901/MAX4902 are a dual SPST (single-pole/single-throw) and the MAX4903/MAX4904/MAX4905 are a single SPDT (single-pole/double-throw) configuration. These analog switches operate from a single +1.8V to +5.5V supply and have low 0.6Ω on-resistance, making them ideal for switching audio signals.
The MAX4905 includes a comparator that can be used for headphone detection or mute/send key function. The MAX4902/MAX4904/MAX4905 have internal shunt resistors to automatically discharge any capacitance at the NO_ and NC connection points. This reduces click-and-pop sounds that occur when switching audio signals between pre-charged points. A break-before-make feature and auto-discharge also help to reduce popping.
These SPST and SPDT switches are available in space-saving 8-pin TDFN and 9-bump UCSP™ packages and operate over the -40°C to +85°C extended temperature range.
Applications
- Cell Phones
- MP3 Players
- Notebook Computers
- PDAs and Handheld Devices
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog Switches & Multiplexers 4 | ||
| MAX4762 | PRODUCTION | Low-Voltage, Dual SPDT, Audio Clickless Switches with Negative Rail Capability |
| MAX4763 | PRE-RELEASE | Low-Voltage, Dual SPDT, Audio Clickless Switches with Negative Rail Capability |
| MAX4764 | PRODUCTION | Low-Voltage, Dual SPDT, Audio Clickless Switches with Negative Rail Capability |
| MAX4765 | PRE-RELEASE | Low-Voltage, Dual SPDT, Audio Clickless Switches with Negative Rail Capability |
Latest Discussions
No discussions on MAX4905 yet. Have something to say?
Start a Discussion on EngineerZone®