MAX4903
PRODUCTIONLow-RON, Dual-SPST/Single-SPDT Clickless Switches with Negative Rail Capability
- Part Models
- 4
- 1ku List Price
- Starting From $1.76
Overview
The MAX4901–MAX4905 switches feature negative signal capability that allows signals below ground to pass through without distortion. The MAX4901/MAX4902 are a dual SPST (single-pole/single-throw) and the MAX4903/MAX4904/MAX4905 are a single SPDT (single-pole/double-throw) configuration. These analog switches operate from a single +1.8V to +5.5V supply and have low 0.6Ω on-resistance, making them ideal for switching audio signals.
The MAX4905 includes a comparator that can be used for headphone detection or mute/send key function. The MAX4902/MAX4904/MAX4905 have internal shunt resistors to automatically discharge any capacitance at the NO_ and NC connection points. This reduces click-and-pop sounds that occur when switching audio signals between pre-charged points. A break-before-make feature and auto-discharge also help to reduce popping.
These SPST and SPDT switches are available in space-saving 8-pin TDFN and 9-bump UCSP™ packages and operate over the -40°C to +85°C extended temperature range.
Applications
- Cell Phones
- MP3 Players
- Notebook Computers
- PDAs and Handheld Devices
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4903EBL+ | WLCSP | ||
| MAX4903EBL+T | WLCSP | ||
| MAX4903ETA+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX4903ETA+T | Thin Dual Flatpack No Leads, Exposed Pad |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 9, 2015 - 1481 WAFER FAB |
||
| MAX4903EBL+ | PRODUCTION | |
| MAX4903EBL+T | PRODUCTION | |
| MAX4903ETA+ | PRODUCTION | |
|
Jul 19, 2016 - 1594_AMENDED ASSEMBLY |
||
| MAX4903EBL+T | PRODUCTION | |
|
Dec 8, 2015 - 1594_PRE-PCN WAFER FAB |
||
| MAX4903EBL+T | PRODUCTION | |
|
Apr 27, 2024 - 2400 ASSEMBLY |
||
| MAX4903ETA+ | PRODUCTION | |
| MAX4903ETA+T | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX4903ETA+ | PRODUCTION | |
| MAX4903ETA+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX4903ETA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog Switches & Multiplexers 4 | ||
| MAX4762 | PRODUCTION | Low-Voltage, Dual SPDT, Audio Clickless Switches with Negative Rail Capability |
| MAX4763 | Obsolete | Low-Voltage, Dual SPDT, Audio Clickless Switches with Negative Rail Capability |
| MAX4764 | PRODUCTION | Low-Voltage, Dual SPDT, Audio Clickless Switches with Negative Rail Capability |
| MAX4765 | Obsolete | Low-Voltage, Dual SPDT, Audio Clickless Switches with Negative Rail Capability |
Latest Discussions
No discussions on MAX4903 yet. Have something to say?
Start a Discussion on EngineerZone®