MAX4867

Obsolete

Overvoltage Protection Controllers with Reverse Polarity Protection

Viewing:

Overview

  • Overvoltage Protection Up to +28V
  • Reverse Polarity Protection Down to -28V
  • Preset Overvoltage (OV) Trip Level (7.4V, 6.35V, 5.8V, 4.65V)
  • Drive Low-Cost Complementary MOSFET
  • Internal 50ms Startup Delay
  • Internal Charge Pump
  • 8.5µA Standby Current (In UVLO Mode)
  • 0.4µA Shutdown Current
  • Overvoltage Fault FLAG Indicator
  • 6-Pin (2mm x 2mm) µDFN and 6-Pin SOT23 Packages

The MAX4864L/MAX4865L/MAX4866L/MAX4867 overvoltage protection controllers protect low-voltage systems against high-voltage faults up to +28V, and negative voltages down to -28V. These devices drive a low-cost complementary MOSFET. If the input voltage exceeds the overvoltage threshold, these devices turn off the n-channel MOSFET to prevent damage to the protected components. If the input voltage drops below ground, the devices turn off the p-channel MOSFET to prevent damage to the protected components. An internal charge pump eliminates the need for external capacitors and drives the MOSFET GATEN for a simple, robust solution.

The overvoltage thresholds are preset to +7.4V (MAX4864L), +6.35V (MAX4865L), +5.8V (MAX4866L), and +4.65V (MAX4867). When the input voltage drops below the undervoltage lockout (UVLO) threshold, the devices enter a low-current standby mode (8.5µA). Also in shutdown (EN-bar set to logic-high), the current is reduced further (0.4µA). The MAX4864L/MAX4865L/MAX4866L have a +2.85V UVLO threshold, and the MAX4867 has a +2.5V UVLO threshold.

In addition, a ±15kV ESD protection is provided to the input when bypassed with a 1µF capacitor to ground. All devices are offered in a small 6-pin SOT23 and a 6-pin, 2mm x 2mm µDFN package, and are specified for operation over the -40°C to +85°C temperature range.

Applications

  • Cell Phones
  • Digital Still Cameras
  • MP3 Players
  • PDAs and Palmtop Devices

MAX4867
Overvoltage Protection Controllers with Reverse Polarity Protection
MAX4864L, MAX4865L, MAX4866L, MAX4867: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4867 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed