MAX4865L
PRODUCTIONOvervoltage Protection Controllers with Reverse Polarity Protection
- Part Models
- 2
- 1ku List Price
- Starting From $1.75
Overview
- Overvoltage Protection Up to +28V
- Reverse Polarity Protection Down to -28V
- Preset Overvoltage (OV) Trip Level (7.4V, 6.35V, 5.8V, 4.65V)
- Drive Low-Cost Complementary MOSFET
- Internal 50ms Startup Delay
- Internal Charge Pump
- 8.5µA Standby Current (In UVLO Mode)
- 0.4µA Shutdown Current
- Overvoltage Fault FLAG Indicator
- 6-Pin (2mm x 2mm) µDFN and 6-Pin SOT23 Packages
The MAX4864L/MAX4865L/MAX4866L/MAX4867 overvoltage protection controllers protect low-voltage systems against high-voltage faults up to +28V, and negative voltages down to -28V. These devices drive a low-cost complementary MOSFET. If the input voltage exceeds the overvoltage threshold, these devices turn off the n-channel MOSFET to prevent damage to the protected components. If the input voltage drops below ground, the devices turn off the p-channel MOSFET to prevent damage to the protected components. An internal charge pump eliminates the need for external capacitors and drives the MOSFET GATEN for a simple, robust solution.
The overvoltage thresholds are preset to +7.4V (MAX4864L), +6.35V (MAX4865L), +5.8V (MAX4866L), and +4.65V (MAX4867). When the input voltage drops below the undervoltage lockout (UVLO) threshold, the devices enter a low-current standby mode (8.5µA). Also in shutdown (EN-bar set to logic-high), the current is reduced further (0.4µA). The MAX4864L/MAX4865L/MAX4866L have a +2.85V UVLO threshold, and the MAX4867 has a +2.5V UVLO threshold.
In addition, a ±15kV ESD protection is provided to the input when bypassed with a 1µF capacitor to ground. All devices are offered in a small 6-pin SOT23 and a 6-pin, 2mm x 2mm µDFN package, and are specified for operation over the -40°C to +85°C temperature range.
Applications
- Cell Phones
- Digital Still Cameras
- MP3 Players
- PDAs and Palmtop Devices
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4865LELT+ | Micro Dual Flatpack No Lead | ||
| MAX4865LELT+T | Micro Dual Flatpack No Lead |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX4865LELT+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX4865L yet. Have something to say?
Start a Discussion on EngineerZone®