MAX4853H

3.5Ω/7Ω Quad SPST Switches with Over-Rail Signal Handling

Viewing:

Overview

  • USB 2.0 Full Speed (12Mbps) and USB 1.1 Signal Switching
  • Switch Signals Greater than VCC
  • +2V to +5.5V Supply Range
  • 3.5Ω/7Ω On-Resistance
  • 30pF On-Capacitance (7Ω Switch)
  • 150MHz -3dB Bandwidth
  • 1.8V Logic Compatibility
  • Low Supply Current
    • 0.01µA (MAX4853)
    • 5µA (MAX4851)
    • 10µA (MAX4851H/MAX4853H)
  • Low 0.01nA Leakage Current
  • Available in a Space-Saving 3mm x 3mm, 16-Pin TQFN Package

The MAX4851/MAX4851H/MAX4853/MAX4853H family of quad single-pole/single-throw (SPST) switches operates from a single +2V to +5.5V supply and can handle signals greater than the supply rail. These switches feature low 3.5Ω on-resistance with 40pF on-capacitance or 7Ω on-resistance with 30pF on-capacitance, making them ideal for switching audio and data signals.

The MAX4851/MAX4851H are configured with four SPST switches and feature a comparator for headphone detection or mute/send key functions. The MAX4853/MAX4853H have four SPST switches but do not include a comparator.

For over-rail applications, these devices offer either the pass-through or high-impedance option. For the MAX4851/MAX4853, signals greater than the positive supply (up to 5.5V) pass through the switch without distortion. For the MAX4851H/MAX4853H, the switch input becomes high impedance when the input signal exceeds the supply rail.

The MAX4851/MAX4851H/MAX4853/MAX4853H are available in the space-saving, 16-pin, 3mm x 3mm thin QFN package and operate over the -40°C to +85°C extended temperature range.

Applications

  • Audio Signal Routing
  • Cell Phones
  • Notebook Computers
  • PDAs and Other Handheld Devices
  • USB Switching

MAX4853H
3.5Ω/7Ω Quad SPST Switches with Over-Rail Signal Handling
MAX4851, MAX4851H, MAX4853, MAX4853H: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Switches & Multiplexers 1
MAX4850 Obsolete Dual SPDT Analog Switches with Over-Rail Signal Handling
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX4853H yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed