MAX4852H
Dual SPDT Analog Switches with Over-Rail Signal Handling
Overview
- USB 2.0 Full Speed (12MB) and USB 1.1 Signal Switching Compliant
- Switch Signals Greater than VCC
- 0.1ns Differential Skew
- 3.5Ω/7Ω On-Resistance
- 135MHz -3dB Bandwidth
- +2V to +5.5V Supply Range
- 1.8V Logic Compatible
- Low Supply Current
- 1µA (MAX4852)
- 5µA (MAX4850)
- 10µA (MAX4850H/MAX4852H)
- Available in a Space-Saving (3mm x 3mm), 16-Pin TQFN Package
The MAX4850/MAX4850H/MAX4852/MAX4852H family of dual SPDT (single-pole/double-throw) switches operate from a single +2V to +5.5V supply and can handle signals greater than the supply rail. These switches feature low 3.5Ω or 3.5Ω/7Ω on-resistance with low on-capacitance, making them ideal for switching audio and data signals.
The MAX4850/MAX4850H are configured with two SPDT switches and feature two comparators for headphone detection or mute/send key functions. The MAX4852 has two SPDT switches with no comparators for low 1µA supply current.
For over-rail applications, these devices offer either the pass-through or high-impedance option. For the MAX4850/MAX4852, the signal (up to 5.5V) passes through the switch without distortion even when the positive supply rail is exceeded. For the MAX4850H/MAX4852H, the switch input becomes high impedance when the input signal exceeds the supply rail.
The MAX4850/MAX4850H/MAX4852/MAX4852H are available in the space-saving (3mm x 3mm), 16-pin TQFN package and operate over the extended temperature range of -40°C to +85°C.
Applications
- Audio-Signal Routing
- Cell Phones
- Notebook Computers
- PDAs and Other Handheld Devices
- USB Switching
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog Switches & Multiplexers 1 | ||
| MAX4717 | PRODUCTION | 4.5Ω/20Ω, 300MHz Bandwidth, Dual SPDT Analog Switches in UCSP |
Latest Discussions
No discussions on MAX4852H yet. Have something to say?
Start a Discussion on EngineerZone®