MAX4820
PRODUCTION+3.3V/+5V, 8-Channel, Cascadable Relay Drivers with Serial/Parallel Interface
8-Channel, +3V/+5V, Cascadable Relay Drivers with Serial/Parallel Interface
- Part Models
- 4
- 1ku List Price
- Starting From $3.01
Overview
- 8 Independent Output Channels
- Built-In Inductive Kickback Protection
- Drive +3V and +5V Relays
- Guaranteed 70mA (min) Coil Drive Current
- Active-Low SET Function to Turn On All Outputs Simultaneously
- Active-Low RESET Function to Turn Off All Outputs Simultaneously
- SPI-/QSPI-/MICROWIRE-Compatible Serial Interface (MAX4820)
- Serial Digital Output for Daisy Chaining (MAX4820)
- Parallel Interface (MAX4821)
- Low 50µA (max) Quiescent Supply Current
- Space-Saving 20-Pin Thin QFN Package
The MAX4820/MAX4821 8-channel relay drivers offer built-in kickback protection and drive +3.3V/+5V nonlatching or dual-coil-latching relays. These devices are especially useful when driving +3V relays. Each independent open-drain output features a 2Ω on-resistance and is guaranteed to sink 70mA (min) of load current. Both devices consume less than 50µA (max) quiescent current and have 1µA output off-leakage current.
The MAX4820 features an SPI™-/QSPI™-/MICROWIRE™-compatible serial interface. Input data is shifted into an 8-bit shift register and latched to the outputs when active-low CS transitions from low to high. Each data bit in the shift register corresponds to a specific output, allowing independent control of all outputs.
The MAX4821 features a 4-bit (A0, A1, A2, LVL) parallel-input interface. The first three bits (A0, A1, A2) determine the output address, and the fourth bit (LVL) determines whether the selected output is switched on or off. Data is latched to the outputs when active-low CS transitions from low to high.
Both devices feature separate set and reset functions that allow the user to turn on or turn off all outputs simultaneously with a single control line. Built-in hysteresis (Schmidt trigger) on all digital inputs allows these devices to be used with slow rising and falling signals, such as those from optocouplers or RC power-up initialization circuits. The MAX4820/MAX4821 are available in 20-pin TSSOP and space-saving 20-pin thin QFN packages.
Applications
- Automated Test Equipment (ATE)
- Central Office
- DSL, ADSL Line Cards
- E1/T1 Redundancy
- Industrial Equipment
Documentation
Data Sheet 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4820ETP+ | LFCSP | ||
| MAX4820ETP+T | LFCSP | ||
| MAX4820EUP+ | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX4820EUP+T | TSSOP_4.4 / TSSOP_6.1 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Sep 23, 2026 - 2026-0082 ASSEMBLY |
||
| MAX4820ETP+ | PRODUCTION | |
| MAX4820ETP+T | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX4820ETP+ | PRODUCTION | |
| MAX4820ETP+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX4820ETP+T | PRODUCTION | |
|
May 11, 2022 - 2236N ASSEMBLY |
||
| MAX4820EUP+ | PRODUCTION | |
| MAX4820EUP+T | PRODUCTION | |
|
Dec 11, 2018 - 1754N ASSEMBLY |
||
| MAX4820EUP+ | PRODUCTION | |
| MAX4820EUP+T | PRODUCTION | |
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX4820EUP+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.