MAX4816

Obsolete

High-Bandwidth, T1/E1, SPST Analog Switches

Relay Replacement for T1/E1 Redundancy Applications

Viewing:

Overview

  • Quad-SPST NO, NC, and NC/NO Configurations
  • Dual-Supply Operation from ±3.3V to ±5V
  • Single-Supply Operation from +6V to +11V
  • Hot Insertion Tolerant with No DC Path to the Supplies
  • Low On-Resistance, RON = 3.7Ω (typ) and 6Ω (max)
  • Over 550MHz, -3dB Signal Bandwidth
  • Excellent Crosstalk and Off-Isolation Performance Over the T1/E1 Signal Spectrum: 110dB Crosstalk Attenuation at 1MHz
  • Low Current Consumption of 2mA (max)
  • -40°C to +85°C Extended Temperature Range
  • Space-Saving, 16-Pin, 5mm x 5mm Thin QFN
MAX4816
High-Bandwidth, T1/E1, SPST Analog Switches
MAX4815, MAX4816, MAX4817: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4816 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed