MAX4814E
PRODUCTIONDVI™/HDMI 2:4 Low-Frequency Fanout Switch
An HDMI Switch Handling All Low-Frequency Signals Necessary to Switch Two Input Sources and Supply to Any of Four Outputs
- Part Models
- 2
- 1ku List Price
- Starting From $11.53
Overview
- +5V/Drain Switched
- HPD (Hot-Plug Detect) Switching
- DDC (Display Data Channel) Switching
- Direct Entry or I²C Control
- Low 1µA Quiescent Current
- ±6kV Human Body Model (HBM) ESD Protection on Switch I/Os
- Companion IC to the MAX3845
- Provides I²C Control for the MAX3845
- Compact 64-Pin, 10mm x 10mm TQFP Package
- Optimized Layout to Support 4:4 or 2:8 Configuration with Two Devices
The MAX4814E high-definition multimedia interface (HDMI) switch provides routing for low-frequency signals. The MAX4814E operates from a single +5.0V ±10% supply voltage and is ideal for connecting multiple HDMI sources to multiple loads.
The MAX4814E is a bidirectional 2:4 HDMI™ switch. Each switch consists of five single-pole/single-throw (SPST) channels. Two channels have a low 3Ω (typ) onresistance to route +5V and drain (ground return), and three channels to route data. The device features a mode input to control the device through an I²C interface or direct-control logic inputs.
The MAX4814E is available in a 64-pin (10mm x 10mm) TQFP package and operates over the -40°C to +85°C extended temperature range.
Applications
- AV Receivers with Switching
- Commercial/Industrial HDMI/DVI Switch Boxes
- High-End Consumer Switchers
Documentation
Data Sheet 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4814EECB+ | TQFP | ||
| MAX4814EECB+T | TQFP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX4814E yet. Have something to say?
Start a Discussion on EngineerZone®