MAX4802A
PRODUCTIONLow-Charge-Injection, 8-Channel, High-Voltage Analog Switches with 20MHz Serial Interface
Series Offers Low Charge Injection, Low Capacitance, and Fast SPI Interface
- Part Models
- 2
- 1ku List Price
- Starting From $33.48
Overview
- Fast SPI™ Interface 20MHz
- Pin-Compatible Replacement for Supertex HV2203 (MAX4800A)
- Pin-Compatible Replacement for Supertex HV2303 (MAX4802A)
- Flexible High-Voltage Supplies Up to VPP - VNN = 200V
- Low-Charge-Injection, Low-Capacitance 22Ω Switches
- DC to 50MHz Analog-Signal Frequency Range
- -77dB Off-Isolation at 5MHz
- Low 10µA Quiescent Current
- Integrated Bleed Resistors (MAX4802A Only)
- Available in Standard PLCC, LQFP, and CSBGA Packages
The MAX4800A/MAX4802A provide high-voltage switching on eight channels for ultrasonic imaging and printer applications. The devices utilize BCDMOS process technology to provide eight high-voltage low-charge-injection SPST switches, controlled by a 20MHz serial interface. Data is clocked into an internal 8-bit shift register and retained by a programmable latch with enable and clear inputs. A power-on reset function ensures that all switches are open on power-up.
The devices operate with a wide range of high-voltage supplies including: VPP/VNN = +100V/-100V, +185V/-15V, and +40V/-160V. The digital interface operates from a separate VDD supply from +2.7V to +6V. Digital inputs DIN, CLK, active-low LE, and CLR are +6V tolerant, independent of the VDD supply voltage. The MAX4802A provides integrated 35kΩ bleed resistors on each switch terminal to discharge capacitive loads.
The devices are drop-in replacements for the Supertex HV2203 and HV2303. They are available in the 48-pin LQFP, 26-bump CSBGA, and 28-pin PLCC packages. All devices are specified for the commercial 0°C to +70°C temperature range.
Applications
- Printers
- Ultrasound Imaging
Documentation
Data Sheet 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4802ACCM+ | LQFP | ||
| MAX4802ACCM+T | LQFP |
This is the most up-to-date revision of the Data Sheet.