MAX4798
PRODUCTION450mA/500mA Current-Limit Switches
- Part Models
- 2
- 1ku List Price
- Starting From $2.00
Overview
- Guaranteed Current Limit: 450mA and 500mA
- Thermal-Shutdown Protection
- Reverse-Current Protection
- 0.2Ω On-Resistance
- 14ms Guaranteed Blanking Time
- Active-Low FLAG Function
- Autoretry (MAX4796/MAX4798)
- 80µA Supply Current
- 6µA Latchoff Current (MAX4795/MAX4797)
- 0.01µA Shutdown Current
- +2V to +4.5V Supply Range
- Fast Current-Limit Response Time
- Tiny SOT23 and TDFN Packages
- UL Certification Pending
The MAX4795–MAX4798 family of switches feature internal current limiting to prevent damage to host devices due to faulty load conditions. These analog switches have a low 0.2Ω on-resistance and operate from a 2.0V to 4.5V input voltage range. They are available with guaranteed 450mA and 500mA current limits, making them ideal for SDIO and other load-switching applications.
When the switch is on and a load is connected to the port, a guaranteed blanking time of 14ms ensures the transient voltages settle down. If after this blanking time, the load current is greater than the current limit, the MAX4795 and MAX4797 switches are turned off and active-low FLAG is issued to the microprocessor. The switch can be turned on again by cycling the power or the ON input.
The MAX4796 and MAX4798 have an autoretry feature where the switch turns off and issues an active-low FLAG to the microprocessor after the blanking time and then continuously checks to see if the overload condition is present. The switch remains on after the overload condition disappears and active-low FLAG deasserts.
The MAX4795–MAX4798 are available in tiny, space-saving, 5-pin SOT23 and 6-pin TDFN (3mm x 3mm) packages.
Applications
- Cell Phones
- Global Positioning Systems (GPS)
- Handheld Devices
- PDAs and Palmtop Devices
- SDIO
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4798EUK+ | Small-Outline Transistor Package | ||
| MAX4798EUK+T | Small-Outline Transistor Package |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 11, 2021 - 1703RN ASSEMBLY |
||
| MAX4798EUK+ | ||
| MAX4798EUK+T | PRODUCTION | |
|
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
| MAX4798EUK+ | ||
| MAX4798EUK+T | PRODUCTION | |
|
Jan 9, 2015 - 1481 WAFER FAB |
||
| MAX4798EUK+ | ||
| MAX4798EUK+T | PRODUCTION | |
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX4798EUK+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX4798 yet. Have something to say?
Start a Discussion on EngineerZone®