MAX4782
PRODUCTIONHigh-Speed, Low-Voltage, 0.7Ω CMOS Analog Switches/Multiplexers
- Part Models
- 4
- 1ku List Price
- Starting From $4.42
Overview
- On-Resistance
- 0.7Ω (+3V Supply)
- 1.6Ω (+1.8V Supply)
- On-Resistance Match Between Channels
- 0.3Ω (+3V Supply)
- On-Resistance Flatness
- 0.1Ω (+3V Supply)
- Single-Supply Operation Down to 1.6V
- High-Current Handling Capacity (150mA Continuous)
- +1.8V CMOS-Logic Compatible
- Fast Switching Times: tON = 11ns, tOFF = 4ns
- Pin Compatible with Industry-Standard 74HC4051/74HC4052/74HC4053 and MAX4617/MAX4618/MAX4619
- Available in 3mm x 3mm 16-Pin Thin QFN Packages
The MAX4781/MAX4782/MAX4783 are high-speed, low-voltage, low on-resistance, CMOS analog multiplexers/switches configured as an 8-channel multiplexer (MAX4781), two 4-channel multiplexers (MAX4782), and three single-pole/double-throw (SPDT) switches (MAX4783).
These devices operate with a +1.6V to +3.6V single supply. When powered from a +3V supply, MAX4781/MAX4782/MAX4783 feature a 0.7Ω on-resistance (RON), with 0.3Ω RON matching between channels, and 0.1Ω RON flatness. These devices handle rail-to-rail analog signals while consuming less than 3µW of quiescent power. They are available in space-saving 16-pin thin QFN (3mm x 3mm) and TSSOP packages.
Applications
- Audio Signal Routing
- Battery-Operated Equipment
- Communications Circuits
- Low-Voltage Data-Acquisition Systems
Documentation
Data Sheet 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4782ETE+ | Thin Quad Flatpack, No Leads | ||
| MAX4782ETE+T | Thin Quad Flatpack, No Leads | ||
| MAX4782EUE+ | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX4782EUE+T | TSSOP_4.4 / TSSOP_6.1 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 2, 2025 - 2505 PIN/ERRATA |
||
| MAX4782ETE+ | PRODUCTION | |
|
Apr 9, 2018 - 1682 ASSEMBLY |
||
| MAX4782ETE+ | PRODUCTION | |
| MAX4782ETE+T | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX4782ETE+ | PRODUCTION | |
| MAX4782ETE+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX4782ETE+T | PRODUCTION | |
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX4782EUE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX4782 yet. Have something to say?
Start a Discussion on EngineerZone®